Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
- Operates over 22 to 44 Gb/s data rates
- Internal oscillator for 40, 28, 25.78 Gb/s
- Excellent eye quality—rise/fall time 8 ps
- 27-1, 215-1, 231-1 prbs patterns
- 1000 mV differential output
- Ultra low noise trigger for precision time base applications
- Pattern trigger output
Description
The Keysight Technologies N4974A PRBS generator 44 Gb/s source is a fully self-contained pattern generator operating over the 22 to 44 Gb/s data rate range. The product contains an internal 19.9 GHz oscillator to supply the half rate clock source for 40 Gb/s operation. Ordering options substitute the correct oscillator frequency for 28 or 25 Gb/s operation. The product allows the user to supply a half rate clock externally to operate at any data rate between 22 and 44 Gb/s.
Applications
- Ultra-high speed communications components testing
- Stimulus response measurements for 40 Gb/s components
- Backplane signal integrity
- Optical transceiver characterization