VEE Pro 9.33
| Sold By: |
|
|---|
Prices for: Viet Nam
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
Microsoft® Windows®10 compatibility
Faster performance:
- Multithreading
- Multi-core programming
Greater ease of use:
- More sample programs for the latest Keysight instruments
- USB Modular DAQ vTools*
- General vTools*
- SCPI completion
- Conditional breakpoints
- Breakpoints window
- Private UserFunction
Supports latest industry standards:
- Integrated LXI support
- Integrated database support
Microsoft® & Windows® is a trademark or registered trademark of Microsoft Corporation in the United States and/or other countries.
*Download vTools for free
Description
Keysight VEE Pro 9.33 is an easy-to-use graphical language environment that provides a quick path to measurement and analysis, replacing VEE Pro 9.3. Designed for easy expansion, flexibility and compatibility with the latest industry standards, Keysight VEE allows seamless operation with hardware and software from Keysight and other manufacturers.
Keysight VEE Pro 9.33 now includes sample programs for the latest Keysight instruments. What’s more, programs that are developed in VEE Pro 9.2 work seamlessly in VEE Pro 9.33. VEE Pro 9.0, VEE Pro 9.2, VEE Pro 9.3 and VEE Pro 9.32 users can upgrade their VEE software to VEE Pro 9.33, at no additional cost.
Download the VEE Pro 9.33 software here.
Note: All products listed below are structured as options under the W4000D product number.
| Part Number | Product description | Notes |
|---|---|---|
| W4000D-1TP | Keysight VEE Pro 9.33 Software | Available through online download only. |
| W4000D-2TP | Keysight VEE Pro 9.33 Student Software | Available through online download only. |
| W4000D-3TP |
Keysight VEE Pro Education 9.33 (for education customers only) |
Includes 10 licenses of Keysight VEE Pro 9.33. Available through online download only. |
| Part Number | Upgrade licenses | Notes |
| W4000D-5TP | Upgrade from Keysight VEE pro 8.5 to Keysight VEE Pro 9.33 | Available through online download only. |
| W4000D-6TP | Upgrade from Keysight VEE Pro 8.0 to Keysight VEE Pro 9.33 | Available through online download only. |
| W4000D-7TP | Upgrade from Keysight VEE Pro 7.5 & below to Keysight VEE Pro 9.33 | Available through online download only. |
| W4000D-8TP | Upgrade from Keysight VEE Express to Keysight VEE Pro 9.33 | Available through online download only. |
| Part Number | Additional options | Notes |
| W4000D-4TP | Keysight VEE Education 9.33 10-license option |
Includes Software Entitlement Certificate to add on 10 licenses to VEE Education 9.33 (W4000D-3TP). |
VEE 9.33 does not come with an Express version.
Existing VEE Education users cannot upgrade their old VEE Education versions (8.5 and below) to the new VEE Education 9.33, and must purchase VEE Education 9.33 directly.