81133A Pulse Pattern Generator, 3.35 GHz, single channel
| Sold By: |
|
|---|
Starting From US$ 73,182
Typical Configuration
Typical Configuration
81133A 3.35 GHz 1-channel Pulse-/ Pattern Generator
- R-55A-001-1 KeysightCare Assured First Year Support
- R-51B-001-C Return to Keysight Warranty - 1 year
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
- Frequency range from 15 MHz - 3.35 GHz
- Single output channel
- Low jitter
- Fast rise times (20%-80%) < 60 ps
- Delay modulation (jitter emulation)
- Variable cross-over point (eye deformation)
- LVDS applications can be addressed with output levels from 50 mV to 2 V
- PRBS from 25-1 to 231-1
- 12 MBit data pattern memory, RZ, NRZ, R1 modes
- 8 kBit data Burst capability
- Graphical User Interface
- PC-based Pattern Management Tool
- Remote control via GPIB, 10/100 MBit Ethernet and USB 2.0
- SMA connectors for all inputs & outputs
Description
The Keysight 81133A single-channel 3.35 GHz Pulse Pattern Generator is the latest product in the long history of Keysight´s high-speed Pulse Pattern Generators. When timing and performance requirements are critical, for example in high-speed serial bus applications like PCI Express or Serial ATA, its fast rise times and low intrinsic jitter allow the precise and in-depth characterization of devices, e.g. receivers or backplanes. Like its predecessor, the Keysight 8133A, the new 81133A sets the standard for high-speed applications. The Keysight 81133A lets you test your DUT instead of the pulse or data source! For applications that require multiple output channels or multi-level signaling like pre- and de-emphasis (PCI Express) or squelch (Serial ATA), please refer to the 81134A.
The 81133A offers hardware-based PRBS and memory-based pattern generation. Basic test patterns for Infiniband, PCI-Express and Serial ATA can be defined. The deep 12 MBit pattern memory supports tests that require long data streams like disk drive tests. With the new PC-based Pattern Management Tool, it is now even easier to handle long patterns. The tool allows to generate, modify and store patterns on a Microsoft Windows based PC. In addition, it provides an easy-to-use function to quickly load the selected pattern to the 81133A via one of the remote control interfaces GPIB, LAN or USB. The Pattern Generator Tool (“Pattern Editor and Sequencer”) can be downloaded from the “Drivers, Firmware and Software” tab, by going through the “Technical Support” link on the right.
The 81133A is the ideal data and pattern source, particularly suited for eye diagram measurements. Its measurement complements are the Keysight 54850A Series High Performance Infiniium oscilloscopes and the 86100C Infiniium DCA-J Wide-Bandwidth oscilloscope. Together with the 81133A, these oscilloscopes provide powerful and comprehensive high-speed digital stimulus/response solutions.
With the Keysight 81133A, clock and data signals can be distorted. Its versatile variable cross-point and jitter insertion capabilities make the 81133A the perfect fit for signal integrity tests. The frequency, level and shape of the jitter injected can be easily varied to emulate real-world signals, e.g. by connecting an arbitrary waveform generator like the Keysight 33220A to the Pulse Pattern Generator's delay control input. The Graphical User Interface provides quick access to all relevant parameters. The 81133A can be controlled via the interfaces GPIB, LAN and USB 2.0.
See the 81133A/81134A video for a quick demonstration of the capabilities of this high-performance instrument Here!
For technical details, refer to the 81133A/81134A Data Sheet.
For more information about pulse generator, please visit Keysight Pulse Generator Product.