Automotive Ethernet Compliance Solutions
Autonomous vehicles promise to change the nature of commercial and passenger transportation over the roadways. Within new vehicles, data speed and bandwidth requirements are increasing. With the development of automotive Ethernet, faster data communications are now possible and the increasing demands for today’s vehicles and future connected vehicles can be met. Unlike the slower speed backplanes of CAN and LIN 100BASE-T1 Automotive Ethernet requires rigorous compliance testing. Keysight’s full suite of automotive Ethernet solutions automate testing and validation across Tx, Rx and link segment for 100 Mb/s and 1000 Mb/s automotive Ethernet providing increased test accuracy and saving time.
Achieve Reliable, High-Performance Automotive Ethernet
Keysight’s automotive Ethernet compliance solutions provide automated compliance testing for BroadR-Reach V3.2 , IEEE 802.3bw (100BASE-T1), OPEN Alliance ECU TC8, and IEEE 802.3bp (1000BASE-T1) designs.
These automotive Ethernet electrical test software packages let you automatically execute tests and display the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test. The automotive Ethernet electrical compliance solutions perform a complete set of electrical tests to meet the BroadR-Reach, 100BASE-T1, 2.2 OABR_PMA_TX and/or 1000BASE-T1 specifications. The following automotive Ethernet solutions are available:
- Transceiver and receiver testing for BroadR-Reach V3.2, 2.2 OABR_PMA_TX and IEEE 802.3bw (100BASE-T1) specifications
- Transceiver testing for IEEE 802.3bp (1000BASE-T1) specifications
- Protocol trigger & decode for BroadR-Reach V3.2 and IEEE 802.3bw (100BASE-T1) specifications
- Link segment testing for BroadR-Reach V3.2 and IEEE 802.3bw (100BASE-T1) specifications
-
AE6900T Automotive Ethernet Tx Compliance Solution
AE6900T Automotive Ethernet Tx Compliance Solution
- One install, 3 standards
- 100BASE-T1, 1000BASE-T1, TC8
-
AE6910T Automotive Ethernet Tx Compliance Software
AE6910T Automotive Ethernet Tx Compliance Software
The AE6910T automotive Ethernet transmit compliance software offers testing to 3 different specifications and 2 different data rates
-
E6962A Automotive Ethernet Rx Compliance Solution [Discontinued]
E6962A Automotive Ethernet Rx Compliance Solution [Discontinued]
- BroadR-Reach and 100Base-T1 receiver compliance
- Product structured with software, accessories and hardware
- Automated test script and instrument setup assistance
-
E6963A Automotive Ethernet Link Segment Solution
E6963A Automotive Ethernet Link Segment Solution
- BroadR-Reach and 100Base-T1 link segent compliance
- Product structured with software, accessories and hardware
- Automated test script and instrument setup assistance
-
D9020AUTP High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1)
D9020AUTP High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1)
High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1)
-
AE6900R Automotive Ethernet Rx Compliance Solution
AE6900R Automotive Ethernet Rx Compliance Solution
- One solution number includes software, hardware and accessories.
- Automated software for repeatable results
- Accurate and repeatable results with Keysight instrumentation
-
AE6910R Automotive Ethernet 100/1000 Mb Rx Compliance Software
AE6910R Automotive Ethernet 100/1000 Mb Rx Compliance Software
- Automated 1000 Mb receiver tests
- Verify BER requirement
-
AE6941A Automotive Ethernet Test Fixture
AE6941A Automotive Ethernet Test Fixture
- Test fixture for Automotive Ethernet
- 100 Mb/s and 1000 Mb/s data rates
- Supports Tx and Rx compliance, protocol decode and signal characterization
Automotive Ethernet Compliance Solutions [Discontinued]
Product support information for discontinued and obsolete Automotive Ethernet Compliance Solutions