Device Current Waveform Analyzer
Measure dynamic current and voltage with confidence
IoT (Internet of Things) requires various devices to sense and process the data and to connect with the network. Accordingly, IoT increases the number of embedded electronic components dramatically. Characterizing the power rail current and voltage is critical to reveal how the device operates to improve the performance and optimize the circuit design to ensure reliability
The Keysight CX3300A series is an all-in-one measurement and analysis solution to solve your power rail, power delivery network, and power integrity challenges. The CX3300A series integrates an oscilloscope’s bandwidth and sampling rate, a DMM’s sensitivity, and data logger’s extended duration measurement recording to reveal accurate current and voltage waveforms.
Anomalous Waveform Analytics
Anomalous waveform analytics feature is a machine learning technology embedded in the Keysight CX3300A waveform analyzer. It helps you to capture repetitive voltage and current waveform exceeding a terabyte. You can immediately identify and analyze intermittent anomalous signals and events in the waveform that are not possible by manual analysis. Anomalous Waveform Analytics feature accelerates characterization, validation, and debugging on mainframe and PC.
-
CX3300A Series Sensor Options
CX3300A Series Sensor Options
- Current Sensors: 200 MHz max, from 100 pA to 15 A
- Differential Sensor: 100 MHz max, 1 μA to 100 A
- Passive Probe Interface Adapter
- Digital Channel (only for CX3324)
- Sensor Heads and Resistive Sensor Heads
-
CX3300APPC Current Waveform Analytics Software
CX3300APPC Current Waveform Analytics Software
- Take advantage of offline analysis to improve CX3300 utilization and analysis efficiency.
- Waveform Analytics feature enables you to identify anomalies quickly
- All analysis capabilities are available on your PC
-
CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel
CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel
- 2-channel model
- 14 or 16-bit wide dynamic range
- 1 GSa/s and 200 MHz maximum bandwidth
- Easy-to-use 14.1” touch screen based GUI
- Memory and bandwidth upgradable
-
CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel
CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel
- 4-channel model
- 14 or 16-bit wide dynamic range
- 1 GSa/s and 200 MHz maximum bandwidth
- Easy-to-use 14.1” touch screen based GUI
- Memory and bandwidth upgradable