Vector Signal Analyzer
Choose from a selection of vector signal analyzer products from 9 kHz to 27 GHz with up to 250 MHz analysis bandwidth for your vector signal analysis measurements.
Vector signal analyzers combine superheterodyne technology with high speed ADCs and other DSP technologies to provide fast FFT-based, high-resolution in-channel spectrum measurements, demodulation, and advanced time-domain analysis. A vector signal analyzer is especially useful for characterizing complex burst, transient, or modulated signals in aerospace & defense, radar, wireless communications, and avionics.
Combine your vector signal analyzer with X-Series measurement applications or 89600 VSA software to demodulate and characterize a broad range of standard-based and general-purpose digital signals and formats. Extend the capability to out-of-band distortion measurements such as harmonics and spurs with the 89600 VSA software’s spectrum analysis option.
For measurements of multi-channel devices or for parallel test, easily combine modular vector signal analyzers to create multi-channel or MIMO solutions.
If you need to make both in-band and out-of-band measurements for both known and unknown signals, you might also be interested in spectrum analyzers (signal analyzers).

Compare All Vector Signal Analyzers (4)
Find a Vector Signal Analyzer
-
M9421A VXT PXIe Vector Transceiver (1)
M9421A VXT PXIe Vector Transceiver
- 60 MHz to 3.8 or 6 GHz
- 40 MHz (standard), 80, or 160 MHz analysis bandwidth
- Built-in FPGA algorithms for fast power and fast power servo (standard)
- Optional half duplex port
-
M9420A VXT PXIe Vector Transceiver (1)
M9420A VXT PXIe Vector Transceiver
- 60 MHz to 3.8 or 6 GHz
- 40 MHz (standard), 80, or 160 MHz analysis bandwidth
- Built-in FPGA algorithms for fast power and fast power servo (standard)
- Optional full and half duplex ports
- Available as a post-purchase upgrade
-
M9393A PXIe Performance Vector Signal Analyzer: 50 GHz (1)
M9393A PXIe Performance Vector Signal Analyzer: 50 GHz
- 9 kHz to 8.4, 14, 18, or 27 GHz
- Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
- 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
- Up to 4 time-synchronous channels
-
M9391A PXIe Vector Signal Analyzer: 6 GHz (1)
M9391A PXIe Vector Signal Analyzer: 6 GHz
- 1 MHz to 3 GHz or 6 GHz
- 40 MHz (standard), 100, or 160 MHz analysis bandwidth
- Support for up to 8 time-synchronous, phase-coherent channels
Vector Signal Analyzers [Discontinued]
Product support information for your discontinued and obsolete Vector Signal Analyzers
Training & Events
Related Industries & Technologies
-
Basics
Basics
Useful resources about electronic test & measurement basics & fundamentals, including application notes, seminars, discussion forums...
Aerospace and DefenseAerospace and Defense
Test Equipment and Resources for the Aerospace & Defense Industry from Keysight
RF + MicrowaveRF + Microwave
Application notes, testing solutions, discussion forums, seminars, and more resources across RF & Microwave-based technologies.
CellularCellular
Test and design resources from Keysight for LTE, 4G LTE, MIMO, HSPA, HSPA+, and more. Greater insight. Greater confidence. Accelerate next-generation wireless.
Wireless StandardsWireless Standards
From WLAN and Bluetooth to 5G and MIMO, Keysight solutions help turn your wireless communications designs into market ready products.