Network Analyzer Software
Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Keysight network analyzer software applications are available for PNA-X, PNA-L, PNA, ENA and USB series network analyzers.
- Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
- Time domain, gain compression, pulse, noise figure, permittivity, permeability, TDR/TDT, etc
For more information about Keysight Network Analyzer, please visit Network Analyzer
Compare All in this Product Collection (91)
Find a Product
-
S94601B Device Measurement eXpert (DMX) (1)
S94601B Device Measurement eXpert (DMX)
- Easy setup of complex measurements with an intuitive UI
- Customize DUT templates to help inexperienced users optimize measurements
- Supports all existing PNA measurement applications
- Covers a wide variety of amplifiers, filters, and mixers
-
S94602B Limit Assistant (1)
S94602B Limit Assistant
- Enables limit mask generation for a variety of measurements
- Provides an intuitive graphical interface for easily creating limit masks
- Compatible with S94601B DMX for convenient automatic measurement setup
-
N1500A Materials Measurement Suite (1)
N1500A Materials Measurement Suite
- Software automates complex permittivity and permeability measurements
- Flexible option configuration
- One simple installation program and integrated method option loader switches seamlessly between the different measurement methods
-
N1930B Physical Layer Test System (PLTS) 2019 Software (1)
N1930B Physical Layer Test System (PLTS) 2019 Software
- PAM-4 eye diagrams
- Channel operating margin
- MATLAB compatibility
- Multi-channel advanced eye diagram
- Hot TDR measurements
-
PNA-X Nonlinear Vector Network Analyzer (NVNA) (1)
PNA-X Nonlinear Vector Network Analyzer (NVNA)
Keysight's NVNA, based on Keysight's PNA-X network analyzer technology, is the industry's first interoperable measurement and simulation environment for designing nonlinear components.
-
S93007B Automatic Fixture Removal (1)
S93007B Automatic Fixture Removal
- Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers
- Easiest way to remove fixture effects from non-coaxial device measurements
- Fixed Node locked – Perpetual license is shipped with the product
-
S93010B Time Domain Analysis (1)
S93010B Time Domain Analysis
- Time domain measurement capability for all PNA Series B network analyzers
- The analyzer can transform frequency domain to the time domain or time domain to the frequency domain
-
S93011B Enhanced Time Domain Analysis with TDR (1)
S93011B Enhanced Time Domain Analysis with TDR
S93011B enhanced time domain with TDR is available on all PNA models (N52xxB) and provides a one-box solution for high-speed interconnect analysis, including impedance, S-parameters, and eye-diagrams.
-
S93015B Real-time S-Parameter and Power Measurement Uncertainty (1)
S93015B Real-time S-Parameter and Power Measurement Uncertainty
- Real-time uncertainty for S-parameter and power measurements
- The uncertainty is displayed on the screen with the actual measurement traces
-
S93025B Basic Pulsed-RF Measurements (1)
S93025B Basic Pulsed-RF Measurements
- Integrated pulsed-RF measurement controlling four internal pulse generators
- Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
- Wideband-detection method
Network Analyzer Software [Discontinued]
Product support information for discontinued and obsolete Network Analyzer Software