Data Acquisition – DAQ
DAQ System – More than 25 years of Leadership
Keysight has provided data acquisition (DAQ) and switching solutions for more than 25 years. We provide data acquisition solutions for electrical, physical, mechanical, acoustic and signal routing applications up to 50GHz.
Compare data acquisition (DAQ) switch platforms
Define a switching solution with switches, controllers and accessories.
- Get the Best Value with high quality switching and measurements in compact, cost effective solutions
- Use on Industry Standards with modular LXI and USB solutions
- Use the Keysight’s Pathwave BenchVue DAQ Application Software to collect, analyze and present your data real-time
-
DAQ970A Data Acquisition System
DAQ970A Data Acquisition System
- 3-slot mainframe with USB and LAN
- 6 1/2-digit (22-bit) internal DMM, scanning up to 450 channels per second with new solid-state multiplexer module
- 8 switch and control plug-in modules to choose from
-
DAQ973A Data Acquisition System
DAQ973A Data Acquisition System
Data Acquisition System with built-in 6 ½ digit DMM and autocalibration feature that compensates for internal drifts caused by time and temperature change.
-
34970A Data Acquisition Control Mainframe and Modules
34970A Data Acquisition Control Mainframe and Modules
Keysight 34970A DAQ Controller consists of 3-slot data acquisition unit (DAQ), switch & control plug-in modules
-
34972A LXI Data Acquisition / Data Logger Switch Unit [Discontinued]
34972A LXI Data Acquisition / Data Logger Switch Unit [Discontinued]
- 3-slot LXI data acquisition unit with 6 ½-digit DMM (22-bit) and 8 plug-in modules to choose from
- 1Gbit LAN and USB 2.0 for easy connectivity to the PC
-
34980A Multifunction Switch / Measure Mainframe and Modules
34980A Multifunction Switch / Measure Mainframe and Modules
- 8-slot modular mainframe with built-in DMM
- 21 plug-in modules for switching, digital I/O, D/A conversion, and counter/totalizer
- Front panel control or LAN, USB and GPIB interfaces
-
L4400 Series LXI Switch and Control Instruments
L4400 Series LXI Switch and Control Instruments
- Standalone instruments
- Switch modules, Digital I/O and Analog output instruments
- Ethernet connectivity
- Graphical web interface
-
RF and Microwave Switch Platforms
RF and Microwave Switch Platforms
- Select from 2 RF Switch Platforms (2U or 4U)
- Connect and control many microwave switches and attenuators
- Flexible switch mounting options
-
USB Data Acquisition
USB Data Acquisition
Keysight USB Data Acquisition (USB DAQ) gives you the choice and flexibility to create standalone or modular solutions for DAQ that expand and evolve according to your test requirement needs.
-
KS83301B Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite
KS83301B Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite
- Provides the test steps for essential RF parameters testing such as input power measurement and receiver sensitivity with PER tests
- Use with the X8711A IoT Device Functional Test solution and KS8400A TAP Developer System (recommended)
-
KS83302B WLAN b/g/n Signaling Measurement Suite
KS83302B WLAN b/g/n Signaling Measurement Suite
- Provides the test steps for essential RF parameters testing such as input power measurement and receiver sensitivity with PER tests
- Use with the X8711A IoT Device Functional Test solution and KS8400A TAP Developer System (recommended)
-
X8711A IoT Device Functional Test Solution
X8711A IoT Device Functional Test Solution
- Over-the-air signaling functional test solution for IoT device
- Quantitative measurements: Input Power measurement, receiver sensitivity and Packet Error Rate (PER) measurements
- Integrated solution with hardware and software which are easy to setup and use
-
X8711AU IoT Device Functional Test Solution - Upgrade
X8711AU IoT Device Functional Test Solution - Upgrade
- X8711AU is a radio upgrade that enables either the Bluetooth® Low Energy (BLE) 4.2 signaling radio or the WLAN b/g/n signaling radio for the Keysight X8711A IoT Device Functional Test Solution.
Data Acquisition - DAQ [Discontinued]
Product support information for your discontinued and obsolete Data Acquisition - DAQ