Compare Products
Data Generators & Analyzer
Prices are subject to change without notice.
Select Features
6 of 6 product matches
| Product | Channels | Frequency Range | Data Capabilities |
|---|---|---|---|
81133A Pulse Pattern Generator, 3.35 GHz, single channel
| 1 |
15 MHz - 3.35 GHz |
12 MBit / channel; PRBS 2^n-1, n=5, 6,...15, 23, 31; RZ, NRZ, DNRZ, R1 |
|
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel
| 2 |
15 MHz - 3.35 GHz |
12 MBit / channel; PRBS 2^n-1, n=5,6,...15,23,31; RZ, NRZ, DNRZ, R1 |
|
81150A Pulse Function Arbitrary Noise Generator
| n/a |
120 MHz pulse, 240 MHz sine |
yes |
|
81160A Pulse Function Arbitrary Noise Generator
| 1 or 2 |
330 MHz pulse, 500 MHz sine |
yes |
|
M8020A J-BERT High-Performance BERTs
| n/a |
n/a |
n/a |
|
N4974A PRBS Generator 44 Gb/s
| n/a |
n/a |
n/a |
|