Compare Products
DC Electronic Loads
Prices are subject to change without notice.
Select Features
select products to compare
9 of 9 product matches
| Product | Type | Input Voltage | Input Current | Power | GPIB |
|---|---|---|---|---|---|
| N3300A
|
Mainframe | 0-240 V | 0-360 A | 1800 W | Yes |
| N3301A
|
Mainframe | 0-240 V | 0-120 A | 600 W | Yes |
| N3302A
|
Module | 0-60 V | 0-30 A | 150 W | Yes |
| N3303A
|
Module | 0-240 V | 0-10 A | 250 W | Yes |
| N3304A-J01
|
Module | 0-80 V | 0-60 A | 300 W | Yes |
| N3304A
|
Module | 0-60 V | 0-60 A | 300 W | Yes |
| N3305A
|
Module | 0-150 V | 0-60 A | 500 W | Yes |
| N3306A
|
Module | 0-60 V | 0-120 A | 600 W | Yes |
| N3307A
|
Module | 0-150 V | 0-30 A | 250 W | Yes |