DC Electronic Loads
Keysight DC electronic loads provide you with the flexibility to test a wide range of applications from power-supply test to simulation of high-intensity discharge (HID) headlamps. The 16-bit voltage, current and power-measurement system provides both accuracy and convenience, and eliminates the need for a DMM, external shunts and wiring.
Compare All DC Electronic Loads (9)
-
N3300A Configurable Load Mainframe Series (7)
N3300A Configurable Load Mainframe Series
Keysight N3300A Series of dc electronic loads is fast, accurate, and ideal for modern high volume manufacturing test of dc power supplies.
-
N3300A 1800 Watt DC Electronic Load Mainframe (1)
N3300A 1800 Watt DC Electronic Load Mainframe
The Keysight N3300A is a full-rack width mainframe with 6-slots that accepts combinations of N330xA user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration.
-
N3301A 600 Watt DC Electronic Load Mainframe (1)
N3301A 600 Watt DC Electronic Load Mainframe
The Keysight N3301A is a half-rack width mainframe with 2-slots that accepts combinations of N330xA user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration.
-
N3302A 150 Watt Electronic Load Module (1)
N3302A 150 Watt Electronic Load Module
The Keysight N3302A is a 150 W (0-30A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.
-
N3303A 250 Watt Electronic Load Module (1)
N3303A 250 Watt Electronic Load Module
The Keysight N3303A is a 250 W (0-10A, 0-240V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.
-
N3304A 300 Watt Electronic Load Module (1)
N3304A 300 Watt Electronic Load Module
The Keysight N3304A is a 300 W (0-60A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.
-
N3304A-J01 Special Order 300 W DC Electronic Load Module (1)
N3304A-J01 Special Order 300 W DC Electronic Load Module
The Keysight N3304A-J01 is a special order option to the N3304A module. It is a 300 W (0-60A, 0-80V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.
-
N3305A 500 Watt Electronic Load Module (1)
N3305A 500 Watt Electronic Load Module
The Keysight N3305A is a 500 W (0-60A, 0-150V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.
-
N3306A 600 Watt Electronic Load Module (1)
N3306A 600 Watt Electronic Load Module
The Keysight N3306A is a 600 W (0-120A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.
-
N3307A 250 Watt Electronic Load Module (1)
N3307A 250 Watt Electronic Load Module
The Keysight N3307A is a 250 W (0-30A, 0-150V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.
Discontinued DC Electronic Loads [Discontinued]
Product support information for discontinued and obsolete DC Electronic Load products.