Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E3631A 80W Triple Output Power Supply, 6V, 5A & ±25V, 1A

Product Status: Discontinued | Currently Supported

View Product Details

1-17 of 17

Sort:
Avoid Power Related Damage Using Overcurrent Protection with a Multiple Output Power Supply
When multiple voltages power a device, it is often desirable to turn off all the power supply outputs when a fault occurs. If using more than one power supply, daisy chain the digital IO ports such that all outputs, even across mainframes, will be shut down on an overcurrent event. Provide additional protection for a device by using these three functions together - OCP, fault-out and the inhibit function - to shut down all the outputs.

Application Note 2018-10-10

PDF PDF 1.65 MB
4 More Ways to Build Your Power Supply Skill Set: Part 2
Today's designs place higher demands on the systems that power them, and more design problems are being caused by these power systems. This eBook supplements the first set of power skills and provides four additional tips to build your power supply skill set.

eBook 2018-08-28

PDF PDF 2.89 MB
E363xA Series Programmable DC Power Supplies - Data Sheet
This document provides technical specifications for the 363xA Series Power Supplies

Data Sheet 2018-05-08

Keysight E3620A, E3630A, E3631A, E3632A, E3633A, E3634A and E364xA Power Supplies
The information in this addendum revises the specifications for Keysight E3620A, E3630A, E3631A, E3632A, E3633A, E3634A and E364xA Power Supplies

User Manual 2018-04-26

PDF PDF 97 KB
10 Practical Tips to Help Your Power Testing and Analysis - Application Note
Learn ten simple ways to improve your testing capabilities with your power supplies and electronic loads.

Application Note 2017-12-05

Optimizing Power Product Usage to Speed Design Validation Testing - Application Note
This application note is for design validation engineers who need to conduct complex and/or time-consuming tests using power products. It presents methods and techniques to decrease setup time and test time. It is also useful to the manufacturing engineer, as these methods can be beneficial for manufacturing tests.

Application Note 2017-12-05

E363XA Power Supply 3D Model, STEP Format
This is a STEP format 3D Model of the E3631A, E3632A, E3633A and E3634A Power Supply.

Technical Overview 2017-05-04

ZIP ZIP 2.79 MB
E3631A Triple Output DC Power Supply User's Guide
E3631A Triple Output DC Power Supply User's Guide.

User Manual 2013-10-25

PDF PDF 2.71 MB
E3631A DC Power Supply Service Guide
E3631A DC Power Supply Service Guide

Service Manual 2013-10-25

PDF PDF 1.61 MB
E3631A - E3634A Programmable DC Power Supplies - Product Fact Sheet
This is a two-page product fact sheet that highlights the key product features and specifications of the E363xA series programmable DC power supplies.

Promotional Materials 2013-05-20

PDF PDF 1.96 MB
General Electronics University Teaching Solution - QFS
This QFS explains the features of the University Teaching Solution, a teaching solution that combines Keysight's bench and modular instruments with DreamCatcher's training kit

Promotional Materials 2011-05-24

PDF PDF 196 KB
Specifying and Buying a Bench Power Supply - Application Note
This application note discusses some of the fundamental considerations for specifying and buying a DC power supply.

Application Note 2008-06-11

Choosing the Right DC System Power Supply
Whether you need a source to provide bias power to circuits, to characterize components, or to make fast measurements, use this guide to help you choose the best power supply for your application.

Selection Guide 2007-05-08

Understanding Linear Power Supply Operation - Application Note
Understanding Linear Power Supply Operation – An eight page tutorial on understanding and making better use of your supply.

Application Note 2005-02-07

Bench Power Supply Tutorial
This application note describes the basic operation of linear power supplies. You will also find information to help you better understand output characteristics of a linear power supply compared to an ideal supply.

Application Note 2005-02-04

E3631A Standard Shipped Components
A standard Keysight E3631A DC Power Supply ships with the following items:

Reference Guide 2003-08-05

10 Hints for Using Your Power Supply to Decrease Test Time - Application Note
Learn how to get the most from your power products by reading this 12-page booklet. When you're trying to boost throughput in time-critical production test systems, a small change in the way you operate or program a supply can have a surprising impact on test speeds. Specifically, the booklet...

Application Note 1999-10-12