Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 3.0
Release Date: 2018-12-07

1-25 of 26

Sort:
Digital Multimeters 34460A, 34461A, 34465A (6½ digit), 34470A (7½ digit) - Data Sheet
Performance specifications for the Truevolt Series DMMs.

Data Sheet 2019-10-01

Fundamentals of Sensor Measurements Using a DMM
In this e-book, you will learn more about the types of sensors that are available and how they are transforming our world. You will gain insights into the critical parameters of a sensor, irrespective of its physical measurement types, learn about key considerations for choosing the right digital multimeter for sensor testing and characterization and lastly discover methods for characterizing and troubleshooting a sensor using a DMM.

eBook 2019-09-11

PDF PDF 7.64 MB
Basic Instruments August 2019 - October 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-09-07

PDF PDF 7.73 MB
7 Steps to Improve Your DMM Measurement Throughput - White Paper
This article provides seven measurement tips on how to improve measurement throughput using a digital multimeter. Reducing test times translates into lower costs and faster time-to-market; both are important goals in today’s fast-paced and competitive marketplace.

Article 2019-08-22

PDF PDF 3.12 MB
Truevolt DMMs: 34460A, 34461A, 34465A, 34470A - Product Fact Sheet
Product summary with key specifications and ordering information for the Truevolt Series DMMs.

Promotional Materials 2019-06-25

PDF PDF 409 KB
High-Speed Interface Testing Made Simple with a Modern DMM - Case Study
Learn from this article how a computing company solves its testing challenges in validating high-speed interfaces, monitoring voltage changes, and accessing data fast with a modern digital multimeter.

Case Study 2019-06-13

PDF PDF 1.55 MB
No Programming Required: Multisignal Capture and Analysis DMMs - Application Note
This white paper explores how BenchVue can help you acquire multiple signals concurrently and interpret the data you receive from them faster. You will also learn how it helps you quickly synchronize measurements, graph measurements, and export data in a variety of common formats.

Application Note 2019-05-02

Truevolt Series Digital Multimeters Operating and Service Guide (PDF format)
Contains operating, programming, and servicing information for the Truevolt Series in PDF format, which is optimized for hardcopy printing.

Operation Manual 2018-12-15

Truevolt Series Digital Multimeters Operating and Service Guide (WebHelp format)
Contains operating, programming, and servicing information for the Truevolt Series in WebHelp format. This WebHelp file provides a cross-platform solution for viewing the Help content on most internet browsers. Note that an internet connection is required in order to view the WebHelp file.

Help File 2018-11-27

Truevolt Series Digital Multimeters Operating and Service Guide (CHM format)
Contains operating, programming, and servicing information for the Truevolt Series in Microsoft Compiled HTML Help (CHM) format. To view the Help file, download the ZIP file to your local hard drive and then extract the contained CHM file to a folder on your local hard drive. Once you have downloaded the CHM file to your computer, an internet connection is not required in order to view the Help file.

Help File 2018-11-27

Digital Multimeter Damage Prevention - White Paper
Learn 4 tips to avoid damaging your digital multimeter.

Application Note 2018-09-27

Data Logging and Digitizing with a Digital Multimeter (DMM)—It’s about time! - Application Note
Now -- data logging and digitizing optimized in a DMM for optimized front panel operation rathern than remote programming and data transfer.

Application Note 2018-08-15

Viewing Graphical Results on a DMM Display - Application Note
The 34461A offers a way to get insight into your measurement data without transferring your data to a PC.

Application Note 2017-12-05

Migrating from the 34401A RS-232 Serial Interface to the Truevolt DMM 34461A USB/LAN Interface
This guide explains how to migrate existing 34401A programs developed for the RS-232 interface for use with the 34461A USB and LAN interfaces.

Technical Overview 2017-12-01

PDF PDF 1.70 MB
Digital Multimeters - Brochure
This is the brochure for Keysight's range of digital multimeters from a bench top to a test rack to a handheld.

Brochure 2015-12-11

PDF PDF 2.22 MB
3446XA Digital Multimeter 3D Model, STEP Format
This is a STEP format 3D Model of the 3446XA Digital Multimeter.

Technical Overview 2015-10-15

ZIP ZIP 4.22 MB
Overcome your Test Challenges with the Truevolt Series DMMs - Examples
View test challenge videos and download application briefs.

Solution Brief 2015-03-03

34460A, 34461A, 34465A, and 34470A Security and Volatility Document
Declassification and security procedures for the 34460A, 34461A, 34465A and 34470A DMMs.

User Manual 2015-01-01

PDF PDF 321 KB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

Truevolt Digital Multimeters YouTube Videos
See the Truevolt DMMs in action.

Demo 2013-12-10

34461A and 34460A Truevolt DMM Interactive On-Line Demo
Take an interactive demo tour of Keysight’s new Truevolt DMMs. See the new graphical user interface, display and measurement capabilities.

Demo 2013-11-17

Moving from the 34401A to the Truevolt Digital Multimeters 34460A & 34461A - Demo
Users will find a lot of the 34401A features more easily with the large display on the Truevolt multimeters.

Demo 2013-07-03

Compatibility and Differences: 34461A and 34401A Digital Multimeters - Application Note
This application note discusses the compatibility and differences between the Keysight 34461A and 34401A Digital Multimeters.

Application Note 2013-06-20

New Truevolt Digital Multimeter Offers 100 Percent Drop-in 34401A Replacement Compatibility - Demo
Keysight senior test engineer Jim Walters shows a small example of a program written for the 34401A running on Keysight's 34461A.

Demo 2013-06-19

Agilent Technologies Introduces Next-Generation 6½ Digit Digital Multimeters - Press Release
Truevolt Technology Helps Engineers Continue to Measure with Confidence.

Press Materials 2013-06-17

1 2 Next