这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

33621A 波形发生器,120 MHz,1 通道

产品状态: 接受订购 | 提供完善支持

查看产品详情

最新的固化软件及版本

版本: 2.02
发布日期: 2019-05-29

1-18 / 18

排序:
是德科技基础仪器
是德科技基础仪器

手册 2019-10-14

PDF PDF 2 MB
33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

产品资料 2019-09-12

PDF PDF 3.87 MB
高效生成复杂波形的 4 种方法
高效生成复杂波形的 4 种方法

电子书 2019-07-05

PDF PDF 6 MB
How Have Function Generators Evolved? – White Paper
Function generators have come a long way since eight decades ago. Learn how the function generators evolved into versatile tools you use every day to provide reliable stimulus to test and characterize your devices.

应用说明 2018-09-18

PDF PDF 1.15 MB
Adding DC Offsets to a Function Generator’s Output - White Paper
A variety of applications require adding a DC offset to a function generator’s output. This paper shows several different ways to accomplish this task.

应用说明 2018-09-18

PDF PDF 3.59 MB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

应用说明 2018-09-17

PDF PDF 2.06 MB
Using a Function/Arbitrary Waveform Generator to Generate Pulses - White Paper
Function generators offer flexibility to create pulses from simple modified square waves to arbitrary waveforms.

应用说明 2018-09-17

How to Easily Create an Arbitrary Waveform Without Programming - White Paper
This paper will let you explore two ways to create arbitrary waveforms for your function generator/waveform generator to playback without all the complex programming. This paper will also show you more advanced method of creating your arbitrary waveforms using the BenchVue Function Generator application software.

应用说明 2018-08-20

PDF PDF 3.83 MB
5 Tips for Getting the Most out of Your Function Generator - eBook
Today’s function generators can do much more than their predecessors, but many engineers are not aware of these advanced capabilities. This eBook will introduce you to five advanced waveform capabilities that can help improve testing and save you time in the lab.

电子书 2018-07-18

PDF PDF 6.65 MB
是德科技Trueform 波形生成技术
是德科技Trueform 波形生成技术

技术总览 2017-11-24

Overcome Your Test Challenges with the 33600A Series Trueform Waveform Generators - Application Note
Compendium of six 33600A Series Trueform waveform generator test challenge application briefs.

应用说明 2017-11-11

4 Ways to Efficiently Generate Complex Waveforms - ebook
Get four simple tips to help you more efficiently generate complex waveforms.

电子书 2017-09-26

PDF PDF 1.65 MB
33500 & 33600 Series Waveform Generators 3D Model, STEP Format
This is a STEP format 3D Model of the 33500 & 33600 Series Waveform Generators.

技术总览 2015-10-15

ZIP ZIP 614 KB
Trueform 系列波形发生器—操作和服务指南(PDF 格式)
包含 Trueform 系列的操作、编程和服务信息,采用便于打印的 PDF 格式。

运行手册 2015-10-07

Trueform 系列波形发生器—操作和服务指南(CHM 格式)
包含 Trueform 系列的操作、编程和服务信息,采用 Microsoft® 已编译的 HTML 帮助(CHM)格式。如欲查看帮助文件,先将 ZIP 文件下载到本地硬盘,随后把 CHM 文件解压到本地硬盘上的文件夹中。只需把 CHM 文件下载到计算机中,无需连接网络即可查看文件。

运行手册 2015-09-10

Trueform 系列波形发生器—操作和服务指南(WebHelp 格式)
包含 Trueform 系列的操作、编程和服务信息(WebHelp 格式)。WebHelp 文件提供跨平台解决方案,可在大多数互联网浏览器中查看帮助信息。注意:WebHelp 文件要求使用网络连接查看。

运行手册 2014-03-27

Function/Arbitrary Waveform Generator Selection Guide

选型指南 2014-02-27

33600A 系列 Trueform 波形发生器——产品快报
Keysight 33600A 系列 Trueform 波形发生器的 2 页产品概述。

手册 2013-12-19

PDF PDF 735 KB