Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

33611A Waveform Generator, 80 MHz, 1-Channel

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 2.02
Release Date: 2019-05-29

1-18 of 18

Sort:
Keysight Basic Instruments November 2019 - January 2020
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-11-05

PDF PDF 7.73 MB
33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

Data Sheet 2019-11-01

33600A Series Trueform Waveform Generators - Product Fact Sheet
33600A Series offer Trueform technology, the next generation in waveform signal creation and provides more capability, fidelity, and capability, fidelity, and choice than traditional DDS generators.

Brochure 2019-11-01

PDF PDF 372 KB
33600A Series Trueform Waveform Generators - Product Fact Sheet
33600A Series offer Trueform technology, the next generation in waveform signal creation and provides more capability, fidelity, and capability, fidelity, and choice than traditional DDS generators.

Brochure 2019-11-01

PDF PDF 376 KB
Adding DC Offsets to a Function Generator’s Output - White Paper
A variety of applications require adding a DC offset to a function generator’s output. This paper shows several different ways to accomplish this task.

Application Note 2018-09-18

PDF PDF 3.59 MB
How Have Function Generators Evolved? – White Paper
Function generators have come a long way since eight decades ago. Learn how the function generators evolved into versatile tools you use every day to provide reliable stimulus to test and characterize your devices.

Application Note 2018-09-18

PDF PDF 1.15 MB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

Application Note 2018-09-17

PDF PDF 2.06 MB
Using a Function/Arbitrary Waveform Generator to Generate Pulses - White Paper
Function generators offer flexibility to create pulses from simple modified square waves to arbitrary waveforms.

Application Note 2018-09-17

Direct Digital Synthesis (DDS) Generators versus Trueform Waveform Generators - Technical Overview
The incumbent technology used in most function generators is known as direct digital synthesis (DDS). Unfortunately, DDS has a number of problems that can cause unexpected and seemingly unexplainable problems in the lab. Trueform technology avoids many of these traps with its lower jitter and true representation of waveforms – no more approximations! Read more to learn about the differences between DDS and Trueform waveform generators and how those differences will affect your testing.

Technical Overview 2018-09-07

How to Easily Create an Arbitrary Waveform Without Programming - White Paper
This paper will let you explore two ways to create arbitrary waveforms for your function generator/waveform generator to playback without all the complex programming. This paper will also show you more advanced method of creating your arbitrary waveforms using the BenchVue Function Generator application software.

Application Note 2018-08-20

PDF PDF 3.83 MB
5 Tips for Getting the Most out of Your Function Generator - eBook
Today’s function generators can do much more than their predecessors, but many engineers are not aware of these advanced capabilities. This eBook will introduce you to five advanced waveform capabilities that can help improve testing and save you time in the lab.

eBook 2018-07-18

PDF PDF 6.65 MB
Overcome Your Test Challenges with the 33600A Series Trueform Waveform Generators - Application Note
Compendium of six 33600A Series Trueform waveform generator test challenge application briefs.

Application Note 2017-11-11

4 Ways to Efficiently Generate Complex Waveforms - ebook
Get four simple tips to help you more efficiently generate complex waveforms.

eBook 2017-09-26

PDF PDF 1.65 MB
33500 & 33600 Series Waveform Generators 3D Model, STEP Format
This is a STEP format 3D Model of the 33500 & 33600 Series Waveform Generators.

Technical Overview 2015-10-15

ZIP ZIP 614 KB
Trueform Series Waveform Generators - Operating and Service Guide (CHM format)
Contains operating, programming, and servicing information for the Trueform Series in Microsoft® Compiled HTML Help (CHM) format. To view the Help file, download the ZIP file to your local hard drive and then extract the contained CHM file to a folder on your local hard drive. Once you have downloaded the CHM file to your computer, an internet connection is not required in order to view the Help file.

Operation Manual 2015-09-10

Trueform Series Waveform Generators - Operating and Service Guide (PDF format)
Contains operating, programming, and servicing information for the Trueform Series in PDF format, which is optimized for hardcopy printing.

Operation Manual 2014-12-01

Trueform Series Waveform Generators - Operating and Service Guide (WebHelp format)
Contains operating, programming, and servicing information for the Trueform Series in WebHelp format. This WebHelp file provides a cross-platform solution for viewing the Help content on most internet browsers. Note that an internet connection is required in order to view the WebHelp file.

Operation Manual 2014-03-27

Function/Arbitrary Waveform Generator Selection Guide

Selection Guide 2014-02-27