Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

33509B Waveform Generator, 20 MHz, 1-Channel

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 5.02
Release Date: 2019-06-15

1-18 of 18

Sort:
33500B & 33600A Trueform Series Waveform Generator Collection Page
Provides a series of information and catchy short videos to help you get a hold of Keysight instruments and make the most out of your measurements.

Demo 2020-05-19

Trueform Series Waveform Generators - Operating and Service Guide (PDF format)
Contains operating, programming, and servicing information for the Trueform Series in PDF format, which is optimized for hardcopy printing.

Operation Manual 2020-04-21

33500B and 33600A Series Trueform Waveform Generators 20, 30, 80, 120 MHz - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

Data Sheet 2020-04-09

Keysight Basic Instruments November 2019 - January 2020
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2020-02-11

PDF PDF 6.96 KB
IQ Signal Generation Made Easy - White Paper
This white paper will cover how to generate both ideal and non-ideal IQ signals. We will use the Keysight 33500B and 33600A Trueform Series waveform generators with the IQ Signal Player option to show you how to do this.

Application Note 2020-02-05

33500B Series Waveform Generators - Product Fact Sheet
QFS/Quick Fact Sheet describing key features of the Keysight 33500B Series Waveform Generators.

Promotional Materials 2019-11-01

PDF PDF 312 KB
Direct Digital Synthesis (DDS) Generators versus Trueform Waveform Generators - Technical Overview
The incumbent technology used in most function generators is known as direct digital synthesis (DDS). Unfortunately, DDS has a number of problems that can cause unexpected and seemingly unexplainable problems in the lab. Trueform technology avoids many of these traps with its lower jitter and true representation of waveforms – no more approximations! Read more to learn about the differences between DDS and Trueform waveform generators and how those differences will affect your testing.

Technical Overview 2018-09-07

4 Ways to Efficiently Generate Complex Waveforms - ebook
Get four simple tips to help you more efficiently generate complex waveforms.

eBook 2017-09-26

PDF PDF 1.65 MB
33500 & 33600 Series Waveform Generators 3D Model, STEP Format
This is a STEP format 3D Model of the 33500 & 33600 Series Waveform Generators.

Technical Overview 2015-10-15

ZIP ZIP 614 KB
Trueform Series Waveform Generators - Operating and Service Guide (CHM format)
Contains operating, programming, and servicing information for the Trueform Series in Microsoft® Compiled HTML Help (CHM) format. To view the Help file, download the ZIP file to your local hard drive and then extract the contained CHM file to a folder on your local hard drive. Once you have downloaded the CHM file to your computer, an internet connection is not required in order to view the Help file.

Operation Manual 2015-09-10

Trueform Series Waveform Generators - Operating and Service Guide (WebHelp format)
Contains operating, programming, and servicing information for the Trueform Series in WebHelp format. This WebHelp file provides a cross-platform solution for viewing the Help content on most internet browsers. Note that an internet connection is required in order to view the WebHelp file.

Operation Manual 2014-03-27

Function/Arbitrary Waveform Generator Selection Guide

Selection Guide 2014-02-27

33500B Series - Dual-Channel Operation
Testing digital devices typically requires sending a series of bits to the device under test (DUT). If these bits are easily predictable, the test coverage will be limited.

Technical Overview 2012-10-02

33500 Series Waveform Generators - Waveform Sequencing
The Keysight 33500B Series instruments include an embedded waveform editor that allows you to create a wide range of arbitrary waveforms, up to 1 million samples long, or up to 16 million samples.

Technical Overview 2012-10-01

33500 Series Waveform Generators - PRBS Pattern Generation
The Keysight 33522A includes features for meeting many applications and challenges, including dual-channel operation. Use these features from the front panel softkey menus or via the standard commands.

Technical Overview 2012-10-01

33500 Series Waveform Generators - Using the Built-in Web Interface
The Keysight 33500B Series includes features for meeting many applications and challenges, including mobile documentation access.

Technical Overview 2012-10-01

33500 Series Waveform Generators - Accessing Documentation When and Where You Need It
The Keysight 33500B Series waveform generator includes a front panel with software that allow configuration and control of the instrument quickly and easily.

Technical Overview 2012-10-01

33500B Series Complex Modular Generation with Low-Cost Arbitrary Waveform Generators - White Paper
This white paper illustrates how the Keysight 33500 Series waveform generators with Trueform technology can be applied to generate complex modulated signals.

Application Note 2012-08-27