Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

33210A Waveform and Function Generator

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 4.5
Release Date: 2019-05-08

1-25 of 25

Sort:
33210A Function / Arbitrary Waveform Generator User Guide
33210A Function / Arbitrary Waveform Generator User Guide

User Manual 2020-04-15

Keysight Basic Instruments November 2019 - January 2020
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2020-02-11

PDF PDF 6.96 KB
33502A 2-channel 50 Vpp Isolated Amplifier - Product Fact Sheet
QFS/Quick Fact Sheet describing key features of the Keysight 33502A

Promotional Materials 2019-07-08

PDF PDF 273 KB
33210A/20A/50A Function/Arbitrary Waveform Generators - Product Fact Sheet
QFS/Quick Fact Sheet describing key features of the 33210A, 33220A and 33250A Function Arbitrary Waveform Generators.

Promotional Materials 2019-07-08

PDF PDF 454 KB
33210A 3D Model, STEP Format
STEP format 3D Model of the 33210A Function / Arbitrary Waveform Generator. Use this model as a reference only.

Technical Overview 2018-08-24

ZIP ZIP 10.79 MB
A Flexible Test Solution for Internet of things (IoT) devices with ASK/FSK Modulation - App Note
Use Keysight’s basic RF instruments to measure and analyze ASK/FSK modulated signals commonly used in a variety of products and systems, ranging from personal consumer electronics and automatic meter reading, to giant industrial devices.

Application Note 2017-12-05

33210A Function/Arbitrary Waveform Generator Service Guide
33210A Function/Arbitrary Waveform Generator Service Guide

Service Manual 2014-11-01

PDF PDF 2.79 MB
33210A Function/Arbitrary Waveform Generator Quick Start Tutorial
33210A Function/Arbitrary Waveform Generator Quick Start Tutorial

Quick Start Guide 2014-08-01

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

33210A Function/Arbitrary Waveform Generator External Timebase Installation Instructions-Option 001
33210A Function/Arbitrary Waveform Generator External Timebase Installation Instructions-Option 001

Installation Manual 2014-08-01

PDF PDF 660 KB
Transferring Arbitrary Waveform Data to the 33200A Family of Function/Arbitrary Waveform Generators
This application note will review three methods of transferring arbitrary waveform data to 33200A Function/Arbitrary Waveform Generators: front panel, Keysight IntuiLink Waveform Editor, and programming.

Application Note 2014-07-31

Function/Arbitrary Waveform Generator Selection Guide

Selection Guide 2014-02-27

33210A 10 MHz Function/Arbitrary Waveform Generator - Data Sheet
Technical specifications for the Keysight 33210A, 10 MHz Function / Arbitrary Waveform Generator.

Data Sheet 2012-10-16

Using Pulse-Width Modulation to Control Signals
The use of pulse-width modulation (PWM) has become an increasingly popular technique for controlling analog circuits with a digital signal.

Application Note 2008-10-30

Waveform capture, modification and playback using a function generator
Function generators are used to simulate real-world signals on a device.

Application Note 2008-10-30

10 Hints for Getting More from Your Function Generator (AN 1497)
The 10 hints in this application note will help you take advantage of the features of your function/arbitrary waveform generator so you can get your job done more easily.

Application Note 2008-07-16

Generating Narrow Pulses with a Function Generator
Testing basic digital signals, such as triggers, clock signals, and logic control, doesn't always require the performance of a dedicated pulse generator.

Application Note 2008-04-16

Keysight IO Libraries Suite 14 USB/LAN/GPIB Interfaces Connectivity Guide
User's guide to connecting instruments to PCs via USB, LAN, or GPIB interfaces.

User Manual 2006-05-01

PDF PDF 4.67 MB
LAN Connection using Telnet
When communicating with a LAN instrument using TELNET, do the following...

Application Note 2005-06-29

Direct instrument connection using LAN
If connecting directly to an instrument using LAN (rather than through a server) there are some steps that can be taken to make the initial connection faster and get you up-and-running more quickly.

Application Note 2004-11-01

Creating Arbitrary Waveforms Using Direct Digital Synthesis (DDS)
Modern arbitrary waveform generators frequently use direct digital synthesis (DDS) for creating waveforms. This application note provides some guidance when using a DDS generator to output arbitrary waveforms.

Application Note 2004-05-07

Create a Variety of Frequency Sweeps, Including Stepped Sweep Using Frequency Modulation
Some applications require a variation of frequency sweep such as a stepped sweep. This application note covers how to create a variety of frequency sweeps using frequency modulation.

Application Note 2004-05-07

Create Music using Frequency Modulation
Each musical note has a different frequency associated with it. To play a specific piece of music, you play the different frequencies for a certain duration and in a certain sequence. By modulating a sine wave with an arbitrary...

Application Note 2004-03-22

Characterizing Camera Battery Performance with Low Cost Test Equipment
View a streaming video of digitizing, modifying and generating a waveform to determine the batteries best suited for a new digital camera.

Case Study 2004-02-13

How to capture, save, and reproduce arbitrary waveforms
This 6-page application note provides techniques for capturing, saving and reproducing current waveforms and profiles.

Application Note 2003-11-21