Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

3499C 9/14-Slot Switch/Control Mainframe

Product Status: Obsolete

View Product Details

Current Firmware/Software

Version: Rev 4.0 to 4.2
Release Date: 2004-08-16

Refine the List

By Type of Content

1-11 of 11

Sort:
Bench and System Switching Products - Selection Guide
Whether you use switching to route signals for design verification applications or for complex automated functional test systems, reliable and repeatable switching is critical for your measurement accuracy.

Brochure 2017-12-01

PDF PDF 11.37 MB
3499A/B/C Quick Reference Guide
Contains a summary of the front-panel menus and SCPI commands used to program the 3499A/B/C mainframes and plug-in modules. Also contains a Plug-In Module Selection Guide. Available only in English.

Quick Start Guide 2015-07-22

PDF PDF 700 KB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

The Benefits of Updating Your 3499A/B/C Switching System to the 34980A Switch/Measure Unit
This application note will describe differences and advantages of the new 34980A as compared to the 3499A/B/C.

Application Note 2013-08-15

3499A/B/C Service Manual (No Schematics)
Revision E. Contains a description of the verification procedures, servicing information, parts lists, and technical specifications. Due to large file size, this version of the 3499A/B/C Service Manual does not include schematics. English only.

Service Manual 2009-03-01

PDF PDF 3.20 MB
3499A/B/C User's Manual English Version
Revision E. User's Manual contains quick-start information, a front panel and system overview, descriptions of the features and functions, a remote programming reference, and descriptions/configuration/usage of the plug-in modules.

User Manual 2009-03-01

PDF PDF 5.87 MB
Defining the Meaning of Quality in ATE Keysight Technologies 3499 Switch/Control System Data Sheet
Description and technical specifications for the Keysight 3499A, 3499B, and 3499C Switch/Control systems.

Data Sheet 2008-12-03

PDF PDF 775 KB
RF and Microwave Switching Solutions Brochure
This brochure describes Keysights' RF and Microwave Switching Solutions and includes the product groups and key specifications.

Brochure 2008-07-04

PDF PDF 1.05 MB
How to program the 3499A/B/C switch unit and the 34401A Digital Multimeter for scanning measurements
This technical note describes programming in Visual Basic for the 3499A/B/C Switch, N2260A 40-Channel Multiplexer and the 34401A DMM.

Application Note 2003-06-23

34970A & 3499A/B/C Switch Systems Product Comparison
This general product comparison will give you a better idea of what the 34970A and 3499A/B/C products are, what they are capable of, and which one is the best choice for your switching application.

Technical Overview 2002-07-23

Readme for VXIPlug&Play Driver Version A.01.00 for 3499A/B

Release Notes 2002-04-01