Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Technical Support

8720C Microwave Network Analyzer

Product Status: Obsolete | Service Optionen ansehen

View Product Details

Refine the List

By Type of Content

1-8 of 8

Sort:
Understanding the Fundamental Principles of Vector Network Analysis - Application Note 1287-1
This application note explores the fundamental principles of vector network analysis. The discussion includes the common parameters (S-parameters). RF fundamentals such as transmission lines and the Smith chart will also be reviewed.

Application Note 2017-12-14

Using a Network Analyzer to Characterize High-Power Components (1287-6) – Application Note
This Application Note describes linear and nonlinear measurements of high-power components and how to use a network analyzer for making them.

Application Note 2003-03-12

Network Analysis Basics - Understanding and Improving Dynamic Range (1363-1)
This Application Note explains that achieving the highest possible network analyzer dynamic range is extremely important when characterizing many types of microwave devices, and in some cases the key factor in determining measurement performance.

Application Note 2001-11-01

Network Analysis Basics - 10 Hints for Making Better Network Analyzer Measurements (AN 1291-1B)
This Application Note contains hints to help you understand and improve your use of network analyzers, and a summary of network analyzers and their capabilities.

Application Note 2001-09-17

Exploring the Architectures of Network Analyzers (1287-2) – Application Note
This Application Note explains that Network analyzers have become one of the most important tools for characterizing the performance of high-frequency components and devices.

Application Note 2000-12-06

8720 Calibration - In-fixture Measurements Using TRL* Calibration (PN 8720-2)
The Keysight Technologies 8720C, 8719C, and 8722A Microwave Network Analyzers have the capability of making convenient in-fixture measurements of microstrip devices using the TRL* (TRL-star) calibration technique.

Application Note 2000-08-01

8719C, 8720C Microwave Network Analyzer Service Manual
This document references a discontinued or obsolete product and is for information only.

Service Manual 1996-02-01

PDF PDF 8.17 MB
8719C, 8720C, 8722A/C Network Analyzer Operating Manual
This document references a discontinued or obsolete product and is for information only.

Operation Manual 1995-10-01

PDF PDF 9.84 MB