这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

4285A 精密LCR表,75 kHz至30 MHz

产品状态: 已停产 | 尚提供支持

查看产品详情

缩小范围

按内容类型

1-23 / 23

排序:
是德科技 LCR 表、阻抗分析仪 和测试夹具
是德科技 LCR 表、阻抗分析仪 和测试夹具

选型指南 2018-12-19

是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案
是德科技 使用 LCR 表和阻抗分析仪测量介电常数和 导磁率的解决方案

应用说明 2017-11-26

是德科技使用 Keysight 材料测量解决方案进行介电性能测量
是德科技使用 Keysight 材料测量解决方案进行介电性能测量

手册 2017-11-23

PDF PDF 1.62 MB
Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

应用说明 2016-11-02

阻抗测量附件
本文介绍了可以与 LCR 表、电阻表、电容表、阻抗分析仪和综合分析仪结合使用的所有阻抗测试夹具。

选型指南 2016-04-13

是德成功测量阻抗的 8 点提示 应用指南 346-4
是德成功测量阻抗的 8 点提示 应用指南 346-4。测量阻抗有几种不同的技术和方法,应该根据测量的频率范围、要测量的阻抗参数以及想要显示的测量结果来选择一个具体的测试技术。

应用说明 2011-12-31

4285A Precision LCR Meter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4285A Precision LCR Meter.

促销资料 2009-12-14

PDF PDF 150 KB
Measurement of a Large Amount of Components by Using a Scanning System (AN 1369-4)
This application note highlights not only the introduction of measurement systems using a LF LCR meter and an impedance analyzer with a scanner but also how to solve issues that relate to residual impedance, which are existing in a scanning system.

应用说明 2009-10-28

打印机兼容性
本页解释打印机支持政策和最新的打印机兼容性更新信息

用户手册 2009-02-17

4285A Data Sheet
This document provides technical specifications for the 4285A Precision LCR Meter.

产品资料 2008-11-12

4285A Precision LCR Meter Firmware Revision History

发布说明 2008-05-14

PDF PDF 35 KB
4284A/4285A Precision LCR Meter Family
A new standard for precise component, semiconductor and material measurements

技术总览 2008-04-10

Improve Electronic Product Quality and Performance with Keysight Precision LCR Meters (AN 369-9)
This note describes the general application of passive component measurements in incoming inspection and R&D and shows the benefits of Keysight's Precision LCR Meter family; the 4284A and the 4285A 30 MHz LCR meters with digital Q capability.

应用说明 2006-06-26

阻抗,LCR和电阻测量仪器
阻抗,LCR和电阻测量仪器

应用说明 2004-02-20

pdf pdf 1.14 KB
阻抗,LCR和电阻测量仪器
阻抗,LCR和电阻测量仪器

应用说明 2004-02-20

pdf pdf 1.14 KB
Keysight 精密LCR表提高电子产品的质量和性能
Keysight 精密LCR表提高电子产品的质量和性能

产品资料 2004-02-20

pdf pdf 2 Bytes
4285A Precision LCR Meter Getting Started Guide
4285A Precision LCR Meter Getting Started Guide

迅速开始指南 2001-12-20

4285A Precision LCR Meter Performance Test Program Operation Manual
4285A Precision LCR Meter Performance Test Program Operation Manual

用户手册 2001-10-31

4278A, 4284A, 4285A Manual Supplement
4278A, 4284A, 4285A Manual Supplement

用户手册 2001-10-29

High Accuracy and Fast RF Inductor Testing (AN 369-10)
This Application Note describes solutions offered by the Keysight 4285A Precision LCR Meter for realizing these requirements. Information for accurate and fast RF inductor testing, and for practical simple test systems are discussed.

应用说明 2001-10-25

4285A Precision LCR Meter Operation Manual
4285A Precision LCR Meter Operation Manual and Opt 201, 202, 301 Operating Notes.

运行手册 2001-01-01

PDF PDF 11.84 MB
4285A Precision LCR Meter Maintenance Manual
4285A Precision LCR Meter Maintenance Manual

服务手册 2000-04-01

PDF PDF 2.01 MB
Effective Impedance Measurement Using OPEN/SHORT/LOAD Correction
This application note describes how to make an accurate impedance measurement by using OPEN/SHORT/LOAD correction.

应用说明 1998-06-01

PDF PDF 302 KB