这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

44472A 双 1x4 VHF 多路复用器(300MHz,50 欧姆)

产品状态: 已停产 | 尚提供支持

查看产品详情

缩小范围

按内容类型

1-6 / 6

排序:
3499A/B/C Quick Reference Guide
Contains a summary of the front-panel menus and SCPI commands used to program the 3499A/B/C mainframes and plug-in modules. Also contains a Plug-In Module Selection Guide. Available only in English.

迅速开始指南 2015-07-22

PDF PDF 700 KB
3499A/B/C Service Manual (No Schematics)
Revision E. Contains a description of the verification procedures, servicing information, parts lists, and technical specifications. Due to large file size, this version of the 3499A/B/C Service Manual does not include schematics. English only.

服务手册 2009-03-01

PDF PDF 3.20 MB
3499A/B/C User's Manual English Version
Revision E. User's Manual contains quick-start information, a front panel and system overview, descriptions of the features and functions, a remote programming reference, and descriptions/configuration/usage of the plug-in modules.

用户手册 2009-03-01

PDF PDF 5.87 MB
Defining the Meaning of Quality in ATE Keysight Technologies 3499 Switch/Control System Data Sheet
Description and technical specifications for the Keysight 3499A, 3499B, and 3499C Switch/Control systems.

产品资料 2008-12-03

PDF PDF 775 KB
3488 Mode Supplement
This supplement to the 3499A/B/C User's Manual describes the "3488 Mode" of operation (not available in hardcopy). Available only in English.

用户手册 2003-04-01

PDF PDF 1.41 MB
44472A Data Sheet

产品资料 2001-07-20

PDF PDF 15 KB