Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E5071B ENA RF Network Analyzer, 300 kHz to 8.5 GHz

Product Status: Obsolete | View Service Options

View Product Details

Current Firmware/Software

Version: 9.10
Release Date: 2008-08-28

1-25 of 126

Sort:
How do I upgrade my ENA Series Network Analyzer?
Information for hardware and software options upgrade

FAQ 2018-11-07

How can I make 75 Ω measurements using the ENA?
You can make 75 Ω measurements with the ENA by shifting system characteristic impedance to 75 Ω.

FAQ 2015-03-09

Can I use the Fixture Simulator functions with the 2-port ENA?
Yes, but the function is limited...

FAQ 2015-01-09

Where can I find manuals for discontinued and obsolete Hewlett-Packard, Agilent and Keysight test equipment?
Most Keysight products have PDF manuals that can be found on product pages. Other vendors also supply old manuals.

FAQ 2014-08-01

Can I use a USB memory to update the firmware for the ENA?
It depends on the model.

FAQ 2012-12-28

Are there any step-by-step measurement examples for ENA 7 series?
Yes. There are some measurement examples in ENA help file...

FAQ 2012-12-28

Is it possible to programmatically receive the displayed low/high stimulus values when using the "CALC1:MARK:BWID:DATA?" bandwidth query results?
When manually configuring the ENA network analyzer via the Marker – Marker Search – Bandwidth ON, the manual process results in low and high stimulus values as displayed on the analyzer’s front panel.

FAQ 2012-12-20

Is it possible to disable or enable the Automatic Logon for Windows on the ENA?
Yes. To disable or enable the Automatic logon for Windows in a Non-Domain System, perform the following:

FAQ 2012-12-18

Is it possible on the Keysight ENA series Network Analyzers to over-ride the output source blanking at every sweep end?
Yes, the output source blanking on sweep retrace can be prevented by turning off the Initial Source Port Control function.

FAQ 2012-12-18

What is the difference between an "ECal Confidence Check" and a Network Analyzer "System Verification" test?
The ECal Confidence Check is a method to check the accuracy of a calibration performed with either a mechanical cal kit or an ECal module. System verification testing provides network analyzer users a method to verify that the network analyzer is ...

FAQ 2012-12-18

What power meters & sensors does the ENA support for power calibration?
Please refer to following documents...

FAQ 2012-12-11

What is the difference between the ENA 6 series opt.100 (fault location) and the ENA opt.010 (time domain)?
Both options are aim to do time domain conversion. The ENA 6 series opt.100 focuses on to analyze the cable characteristics...

FAQ 2012-12-11

How can I check for the computer viruses on the ENA?
It depends on the model...

FAQ 2012-12-11

What features are different between the ENA 7 series and the ENA 6 series?
Followings are the difference between the ENA 7 series and the ENA 6 series.

FAQ 2012-12-11

When should I perform system recovery?
When you encounter the following problems, it's necessary to perform system recovery...

FAQ 2012-12-11

Is there 85039B calibration definition file for ENA?
Yes. 85039B cal kit definition is avaialble with the firmware revision 9.1 or above. You can also download the file from this page.

FAQ 2012-12-11

What mechanical calibration kits and ECal (electronic calibration) kits does the ENA support?
Please refer to following documents...

FAQ 2012-12-11

Can I install extra applications on the ENA?
It depends on the model...

FAQ 2012-12-11

What are the CPU clock speed and the memory size of the ENA?
Refer to following data. (as of July 2012)

FAQ 2012-12-11

Can I make absolute measurements on the ENA?
Yes.

FAQ 2012-12-10

Are mixed mode S-parameter measurements possible on the 2-port ENA?
Yes. The equation editor function allows for the real-time calculation of mixed mode S-parameters on the 2-port ENA.

FAQ 2012-12-10

Are there any reference documents for TRL Calibration of network analyzers?

FAQ 2012-11-05

Do the ENA provide a probe power connection for active probes?

FAQ 2012-04-17

Is it possible to generate touchstone files on the ENA?

FAQ 2012-04-17

How can the memory in the ENA be erased for security purposes?

FAQ 2012-04-17

1 2 3 4 5 6 Next