Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

MSO6104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: System, 6.20.0000
Release Date: 2015-06-27

1-25 of 42

Sort:
Can I manually set the sample rate on my InfiniiVision oscilloscope?
Although the sample rate cannot be directly set on any InfiniiVision oscilloscope, it can be set indirectly by adjusting the oscilloscopes time per division setting.

FAQ 2012-10-30

What is the difference between the Auto and Normal trigger modes on InfiniiVision oscilloscopes?
In auto trigger mode, the trigger will be forced if the specified conditions are not met. In normal trigger mode, the trigger will never be forced and a trigger will only occur if the specified conditions are met.

FAQ 2012-10-17

Which Keysight oscilloscopes have a 10 MHz reference input/output?
6000 Series, 6000L Series, 7000A Series, 7000B Series, 9000 Series, 54850 Series (Output only), 80000A Series, 80000B Series, 90000A Series and 90000 X-Series

FAQ 2012-10-17

All IntuiLink Tools for Keysight Oscilloscopes
Supported Models: Infiniium Series, 1000 Series, 2000 X-Series, 3000 X-Series, 5000 Series, 6000 Series, 7000 Series, and 54600 Series Oscilloscopes

FAQ 2012-09-26

How do I establish a peer-to-peer connection between my PC and an InfiniiVision 5000/6000/7000 Series oscilloscope?
There are two methods ...

FAQ 2012-03-27

Digital Channel Failures on MSO6000 Series and MSO7000 Series Oscilloscopes
A possible failure mechanism has been traced to the firmware on the oscillocopes ...

FAQ 2011-11-01

How can I retrieve a license key or password for an oscilloscope or logic analyzer software option that I have previously purchased?
If you have your order number and certificate number, you can obtain the license key for your product at ...

FAQ 2011-10-23

What is the function of the "10 MHz REF" port on my 6000-series oscilloscope?
You can use this port as either an input for an external 10 MHz reference signal, or as an output for the internal reference signal.

FAQ 2011-06-22

What are the minimum and maximum pulse width trigger settings on a 6000 Series oscilloscope?

FAQ 2011-06-16

How do I transfer waveforms, screen images, and measurements from my InfiniiVision oscilloscope to a PC using IntuiLink Data Capture?
Keysight’s free IntuiLink Data Capture software provides an easy way to transfer deep-memory waveform data, screen images, and measurements from your oscilloscope to your PC via the USB, LAN, or GPIB interface.

FAQ 2011-06-06

Do the InfiniiVision Series oscilloscopes provide the ability to switch off the Auto Scale feature?
Not on the front panel, but you can do it with remote programming commands.

FAQ 2011-03-14

Can the 6000 Series oscilloscopes make floating measurements?
Like most other digitizing oscilloscopes, the new 6000 Series is not designed to offer floating measurement by itself. With 6000 Series you can make floating or differential measurements using a differential probe.

FAQ 2010-09-20

How do I save a screen image from my 5000/6000/7000-series InfiniiVision oscilloscope to a USB storage device?
These instructions assume that your scope has system software version 05.00 or later (see Utility | Service | About Oscilloscope -> System version to see your scope’s version).

FAQ 2010-09-15

I have purchased the Segmented Memory option, N5454A, for my InfiniiVision oscilloscope. However, I can’t find the feature in the menus. What can I...
You need to upgrade your oscilloscope to the latest firmware...

FAQ 2010-07-02

In the user calibration of InfiniiVision 5000/6000/7000 Series oscilloscopes, what accessories are needed, and what is the procedure?
Here are the required accessories, and the procedure is at ...

FAQ 2010-06-08

Can I program a waveform captured by my oscilloscope into a Keysight arbitrary waveform generator?
Yes. The free IntuiLink Waveform Editor software will download waveform data from Keysight Infiniium, 6000 series, and 54600 series oscilloscopes and send the data to the a Keysight 33120A, 33210A, 33220A, or 33250A generator.

FAQ 2010-05-14

Can I use the Quick Print button to quickly save my waveforms into the USB thumbdrive?
Yes, but with software version 5.10 and above you have to enable the feature...

FAQ 2009-08-17

How can I save comma separated variable (CSV) data to my USB thumb drive?
Set this up in Utility -> Print Config.

FAQ 2009-08-17

How do I control my InfiniiVision oscilloscope from a web browser?
Connect to LAN, type scope's IP address in browser, select Browser Web Control, Remote Front Panel.

FAQ 2009-08-17

Why can’t my PC connect to my InfiniiVision oscilloscope via its LAN/USB/GPIB interface?
There are many possible reasons for this, but a very common problem is that the interface has not been enabled on the scope.

FAQ 2009-05-25

How do I save deep memory waveform data from my InfiniiVision oscilloscope to a USB storage device?
Use half-channel mode and ASCII XY, ALB, or BIN format. Within the "Save" menu, press Settings and select the max number of points. Make sure you are at a slow enough time/div setting that all the points are on screen, and then ...

FAQ 2009-05-03

How do I connect my InfiniiVision oscilloscope directly to a PC via the LAN interface?
To establish a point-to-point LAN connection, you will need either a PC with an Auto-MDIX network adapter or a crossover (not straight-through) LAN cable.

FAQ 2009-04-23

How can I password protect my InfiniiVisoni scope on the LAN?
Select Configure Network, then select Modify Configuration.

FAQ 2009-04-18

Which printers are supported by the InfiniiVision oscilloscopes?
Here is a list of tested printers and other printers that are likely to work...

FAQ 2009-04-15

Do the mean, min, and max values of the InfiniiVision oscilloscopes measurement statistics refer to one signal on the screen or all previously capt...
They refer to the "Count" number of captured waveforms ...

FAQ 2009-03-30

1 2 Next