Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

DSO6052A Oscilloscope: 500 MHz, 2 Analog Channels

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: System, 6.20.0000
Release Date: 2015-06-27

Refine the List

By Type of Content

1-25 of 38

Sort:
Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Help File 2018-08-01

Oscilloscope Waveform Update Rate Determines Ability to Capture Elusive Events - Application Note
See how you can increase your odds of finding infrequent glitches with a high oscilloscope update rate.

Application Note 2018-07-03

Evaluating Oscilloscope Mask Testing for Six Sigma Quality Standards - Application Note
Learn about the QA process and Six Sigma efficiency, and explore the benefits mask testing brings to the QA process for electronic signals and achieving Six Sigma quality in as little as 1.1 seconds.

Application Note 2017-12-01

I2C and SPI Triggering and Hardware-based Decode for InfiniiVision Series Oscilloscopes - Data Sheet
N5423A and N5424A Keysight Technology’s triggering and decode options for the 6000 Series oscilloscopes offer hardware-accelerated decode to help you debug I2C, SPI, CAN and LIN serial buses using the industry’s fastest decode update rates.

Data Sheet 2017-12-01

Basic Oscilloscope Fundamentals - Application Note
This application note provides an overview of basic oscilloscope fundamentals. You will learn what an oscilloscope is and how to use oscilloscopes.

Application Note 2017-04-25

Evaluating Oscilloscope Sample Rates vs. Sampling Fidelity - Application Note
Make the most accurate digital measurements by learning how to evaluate oscilloscope sample rates vs. signal fidelity.

Application Note 2017-01-11

Oscilloscope Display Quality Impacts Ability to View Subtle Signal Details - Application Note
The quality of your oscilloscope’s display can make a big difference in your ability to troubleshoot your designs effectively.

Application Note 2017-01-10

Keysight Free Software Trial Demo
See how easy it is to download and use a Keysight free 30-day software trial. This short video explains how to download an 89600 VSA software free trial and explore what the software can do. Keysight offers free 30-day trials of its broad range of design and test software with absolutely no obligation. Get started today at http://www.keysight.com/find/free_trials.

Demo 2016-05-20

Evaluating Oscilloscopes to Debug Mixed-Signal Designs - Application Note
Discusses the number of channels, bandwidth, sample rates and triggering required to effectively monitor various analog and digital I/O signals in typical MCU/DSP-based embedded designs.

Application Note 2016-01-29

6000 Series Oscilloscopes - Data Sheet
The 6000 Series oscilloscopes deliver more powerful features and higher performance than any other scopes in their price range.The performance and problem-solving tools you need to meet your mixed analog and digital design challenges, today and tomorrow.

Data Sheet 2015-12-09

Evaluating Oscilloscope Vertical Noise Characteristics - Application Note
Measurement system noise will degrade your actual signal measurement accuracy, especially when you are measuring low-level signals and noise. Since oscilloscopes are broadband measurement instruments, the higher the bandwidth of the scope, the higher the vertical noise will be – in most situations.

Application Note 2015-10-05

Keysight oscilloscopes: Using ScopeMath app
Watch this video to learn how to acquire, filter, and analyze live digital signals for Keysight Infiniium and InfiniiVision oscilloscopes using the MATLAB application ScopeMath. MATLAB software is avialable with the purchase of a new Infiniium or InfiniVision oscilloscope as the N8831A, Option 61, or Option 62

Demo 2015-05-11

Evaluating Oscilloscope Bandwidths for Your Application - Application Note
How much bandwidth does your oscilloscope really need? Learn how to choose the correct bandwidth oscilloscope for your application.

Application Note 2014-12-19

InfiniiVision 6000 Series Oscilloscopes - Product Fact Sheet
Quick Fact Sheet for 6000 Series Oscilloscopes

Brochure 2013-05-16

PDF PDF 237 KB
InfiniiVision 5000/6000/7000A Series Oscilloscopes User's Guide
This is the user's guide for the Keysight InfiniiVision 5000/6000/7000 Series oscilloscopes.

User Manual 2011-03-01

PDF PDF 13.72 MB
6000 Series Oscilloscopes Programmer's Guide
This is a zipped Microsoft Windows® format help file. Extract this file to a Local Disk (a Windows security requirement); on Windows XP, you may have to open the file's Properties dialog and Unblock the file before opening. NOTE: This guide is not for the newer 6000 X-Series oscilloscopes.

Programming and Syntax Guide 2010-06-30

FILE FILE 1.48 MB
6000 Series Oscilloscopes Programmer's Guide (PDF Version)
This is a printable PDF version of the 6000 Series oscilloscopes programmer's guide. NOTE: This guide is not for the newer 6000 X-Series oscilloscopes.

Programming and Syntax Guide 2010-06-30

PDF PDF 5.14 MB
Easy Scope Program
Rent-to-own with TRS-RenTelco’s Easy Scope/ Easy Trade program

Brochure 2009-06-23

Mixed Analog & Digital Signal Debug and Analysis Using a Mixed-Signal Oscilloscope
Using a mixed analog and digital 32 bit WLAN application example, this note shows how an MSO with deep memory makes debugging today’s mixed analog and digital designs easier than ever before.

Application Note 2009-06-01

E2690B Oscilloscope Tools
E2690B Oscilloscope Tools licensed by Keysight Technologies from Amherst Systems Associates (ASA), are the most powerful suite of analysis, debug, collaboration, and automation tools for Keysight real-time oscilloscopes.

Data Sheet 2009-06-01

PDF PDF 326 KB
Debugging Serial Bus Systems with a Mixed-Signal Oscilloscope - AN 1395
This application note is for digital designers in R&D working with both analog and digital components, including microcontrollerand DSP systems using serial buses. also discusses the challenges associated with and new solutions for debugging.

Application Note 2009-03-13

Option SEC or N5427A Secure Environment Mode Option for Keysight 6000 Series Oscilloscopes
The secure environment mode option for 6000 Series oscilloscopes provides the highest level of security by ensuring that internal memory is clear of all setup and trace settings in compliance with National

Data Sheet 2008-11-04

PDF PDF 170 KB
Serial debug using an MSO6000 Series Oscilloscope
Serial debug using an MSO6000 Series Oscilloscope

Demo 2008-08-06

WMF WMF 6.86 MB
6000 Series Oscilloscopes Service Guide
This is the service guide for the 6000 Series oscilloscopes.

Service Manual 2008-08-01

PDF PDF 12.02 MB
Making High-Resolution Frequency Measurements with Keysight 6000 Series
Oscilloscope users often need to make higher-resolution frequency measurements than their conventional oscilloscope is designed to handle.

Application Note 2008-04-03

1 2 Next