Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

MSO7032B Mixed Signal Oscilloscope: 350 MHz, 2 Analog plus 16 Digital Channels

Product Status: Discontinued | Currently Supported

View Product Details

Current Firmware/Software

Version: System, 06.20.0000
Release Date: 2015-06-27

1-25 of 37

Sort:
Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Help File 2019-01-10

Evaluating Oscilloscope Bandwidths for Your Application - Application Note
How much bandwidth does your oscilloscope really need? Learn how to choose the correct bandwidth oscilloscope for your application.

Application Note 2019-01-01

Oscilloscope Waveform Update Rate Determines Ability to Capture Elusive Events - Application Note
See how you can increase your odds of finding infrequent glitches with a high oscilloscope update rate.

Application Note 2018-07-03

Addressing the Challenges of High-Speed Digital I/O for Aerospace Defense – Application Note
This application note will also discuss test challenges and commercial test solutions for fiber digital I/O technologies to help mitigate risk in upgrading to fiber-based technologies.

Application Note 2017-12-01

Evaluating Oscilloscope Mask Testing for Six Sigma Quality Standards - Application Note
Learn about the QA process and Six Sigma efficiency, and explore the benefits mask testing brings to the QA process for electronic signals and achieving Six Sigma quality in as little as 1.1 seconds.

Application Note 2017-12-01

Basic Oscilloscope Fundamentals - Application Note
This application note provides an overview of basic oscilloscope fundamentals. You will learn what an oscilloscope is and how to use oscilloscopes.

Application Note 2017-04-25

Evaluating Oscilloscope Sample Rates vs. Sampling Fidelity - Application Note
Make the most accurate digital measurements by learning how to evaluate oscilloscope sample rates vs. signal fidelity.

Application Note 2017-01-11

Oscilloscope Display Quality Impacts Ability to View Subtle Signal Details - Application Note
The quality of your oscilloscope’s display can make a big difference in your ability to troubleshoot your designs effectively.

Application Note 2017-01-10

Keysight Free Software Trial Demo
See how easy it is to download and use a Keysight free 30-day software trial. This short video explains how to download an 89600 VSA software free trial and explore what the software can do. Keysight offers free 30-day trials of its broad range of design and test software with absolutely no obligation. Get started today at http://www.keysight.com/find/free_trials.

Demo 2016-05-20

Evaluating Oscilloscopes to Debug Mixed-Signal Designs - Application Note
Discusses the number of channels, bandwidth, sample rates and triggering required to effectively monitor various analog and digital I/O signals in typical MCU/DSP-based embedded designs.

Application Note 2016-01-29

InfiniiVision 7000B Series Oscilloscopes - Data Sheet
InfiniiVision 7000B Series oscilloscopes come in MSO and DSO models, have a large 12.1-inch display, deliver more than 100,000 wfms/sec update rate, and have a wide range of software applications.

Data Sheet 2015-12-10

InfiniiVision 7000 Series Oscilloscopes Service Guide
This is the service guide for the 7000 Series oscilloscopes.

Service Manual 2015-12-01

PDF PDF 18.26 MB
Evaluating Oscilloscope Vertical Noise Characteristics - Application Note
Measurement system noise will degrade your actual signal measurement accuracy, especially when you are measuring low-level signals and noise. Since oscilloscopes are broadband measurement instruments, the higher the bandwidth of the scope, the higher the vertical noise will be – in most situations.

Application Note 2015-10-05

Keysight oscilloscopes: Using ScopeMath app
Watch this video to learn how to acquire, filter, and analyze live digital signals for Keysight Infiniium and InfiniiVision oscilloscopes using the MATLAB application ScopeMath. MATLAB software is avialable with the purchase of a new Infiniium or InfiniVision oscilloscope as the N8831A, Option 61, or Option 62

Demo 2015-05-11

Digital Oscilloscope Characteristics - Poster
Main characteristics for digital oscilloscope,waveform, bandwidth, probes, channels, sample rate and more

Promotional Materials 2014-08-01

PDF PDF 594 KB
InfiniiVision 7000B Series vs. Danaher-Tektronix MDO4000 Series - Competitive Comparison
Keysight’s InfiniiVision Series oscilloscopes are engineered for the best signal visibility. The InfiniiVision 7000B offers: the industry’s largest display (12.1 inch), fastest uncompromised update rate (100,000 waveforms per second), the only integrated and upgradable mixed signal oscilloscope option - all in a small, portable form factor. With best-in-class application support, the InfiniiVision 7000B will speed your time to market.

Competitive Comparison 2013-06-18

PDF PDF 421 KB
InfiniiVision 7000B Series vs. LeCroy WaveSurfer Oscilloscopes - Competitive Comparison
InfiniiVision 7000B Series vs. LeCroy WaveSurfer Oscilloscopes - Competitive Comparison

Competitive Comparison 2013-06-18

PDF PDF 476 KB
Industry Comparison Guide: HSAs Series Handheld Spectrum Analyzer versus Tektronix MDO4000
Industry Comparison Guide: Keysight HSAs Series Handheld Spectrum Analyzer versus Tektronix MDO4000

Brochure 2011-12-01

PDF PDF 1.13 MB
InfiniiVision 7000B Series versus Tektronix 4000B Series Oscilloscopes
From the largest display in its class, to the only battery powered models, and including the only 1U-high rack mountable versions, Keysight’s InfiniiVision Series Oscilloscopes give you the form factors and price points you need.

Selection Guide 2011-10-25

InfiniiVision 7000B Series competitive demo
Quickly see how the Keysight InfiniiVision 7000B Series (100 MHz - 1 GHz) oscilloscopes compare to the Tektronix 4000 Series.

Product Tour 2010-09-27

7000B Series demo video
Watch this quick demo video to see an overview of the InfiniiVision 7000B Series oscilloscopes

Product Tour 2010-09-24

InfiniiVision 7000B Series Quick Demo Guide
InfiniiVision 7000B Series quick demo guide, Engineered for the BEST signal visibility.

Data Sheet 2010-07-03

InfiniiVision 7000B Series Oscilloscopes Programmer's Guide
This is a zipped Microsoft Windows® format help file. Extract this file to a Local Disk (a Windows security requirement); on Windows XP, you may have to open the file's Properties dialog and Unblock the file before opening.

Programming and Syntax Guide 2010-06-30

ZIP ZIP 1.46 MB
InfiniiVision 7000B Series Oscilloscopes Programmer's Guide (PDF)
This is a printable PDF version of the 7000B Series Oscilloscopes Programmer's Guide.

Programming and Syntax Guide 2010-06-30

PDF PDF 5.31 MB
InfiniiVision 7000B Series Oscilloscopes User's Guide - English
This is the user's guide for the Keysight InfiniiVision 7000B Series oscilloscopes in English.

User Manual 2010-06-01

PDF PDF 8.41 MB

1 2 Next