Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E4418B EPM Series Single-Channel Power Meter

Product Status: Obsolete | View Service Options

View Product Details

Current Firmware/Software

Version: A1.09.01
Release Date: 2009-06-09

1-23 of 23

Sort:
Power Meters and Power Sensors - Brochure
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

Brochure 2018-12-18

PDF PDF 9.82 MB
Power Meters and Sensors - Selection Guide
The guide introduces each model or Series in brief, followed by applications that benefit from these instruments. It also includes comprehensive selection charts and a compatibility table to help you pick out the right power meter and sensor.

Selection Guide 2018-09-18

Average Power Sensor Measurement Uncertainty Calculator - Application Note
Measurement Uncertainty Calculator for the Average Power Sensors (N8481A, N8482A, N8485A, N8481A-CFT, N8482A-CFT, N8485A-CFT, 8481D, 8485D, 8487D, R8486D, Q8486D, E4412A, E4413A, E9300A, E9301A, E9304A, E9300B, E9301B, E9300H, E9301H)

Application Note 2017-09-08

XLS XLS 78 KB
EPM Series Power Meters Service Guide
Keysight Technologies E4418B and E4419B Power Meters, Service Guide

Service Manual 2015-06-26

PDF PDF 2.29 MB
E4418B EPM Series Single-Channel Power Meter 3D Model, STEP Format
This is a STEP format 3D Model of the U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor.

Technical Overview 2015-01-28

ZIP ZIP 7.05 MB
E4418B EPM Series Single-Channel Power Meter 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the E4418B EPM Series Single-Channel Power Meter.

Technical Overview 2015-01-28

PDF PDF 284 KB
E4418B RF Power Meter User's Guide
The E4418B RF Power Meters User's Guide provides installation and operating information for the E4418B Single Channel Power Meter.

User Manual 2013-04-05

Using RF Power Meters and Power Sensors for CW and Pulsed Signal Level Measurements - Demo
Achieve Accurate Continuous Wave (CW) and Pulse Signal Level Measurements by understanding how to select the right Keysight RF Power Meter and Power Sensor through this tutorial

Demo 2012-02-10

Introduction to RF Power Meter and Power Sensor Basics - Demo
Accelerate your basic understanding on basics of RF Power Meter and Power Sensor fundamentals and how to choose the right power meter through this tutorial

Demo 2012-02-10

RF Power Meter and Power Sensor Measurement Accuracy - Demo
Accelerate your understanding on using RF Power Meter and Power Sensor measurement accuracy through this tutorial

Demo 2012-02-10

EPM Series - Data Sheet

Data Sheet 2009-11-02

Fundamentals of RF and Microwave Power Measurements (AN 1449) - Application Note
Keysight's Fundamentals of RF and Microwave Power Measurements, application note (AN 1449-1/2/3/4).

Application Note 2009-06-05

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

Application Note 2006-04-26

EPM Series Brochure

Brochure 2004-02-27

PDF PDF 564 KB
Designing and Testing cdma2000 Base Stations (AN 1357) - Application Note
This Application Note describes base station design and measurement issues at the physical...

Application Note 2003-02-25

Designing and Testing 3GPP W-CDMA User Equipment - Application Note
This Application Note focuses on the physical layer (layer 1) of the Frequency Division Duplex (FDD) mode of W-CDMA.

Application Note 2003-02-21

Designing and Testing cdma2000 Mobile Stations - Application Note 1358
One of the proposals for the IMT-2000 requirements for a 3G global wireless communications system is cdma2000. This application note describes mobile station design and measurement issues at the physical layer (layer 1) that may be different between cdma2000 and cdmaOne.

Application Note 2003-01-13

EPM Series Power Meter Accuracy Test for Options G12 and H12 Technical Note
EPM Series Power Meter Accuracy Test for Options G12 and H12 Technical Note

Service Manual 2001-07-01

PDF PDF 108 KB
Choosing the Right Power Meter and Sensor - Application Note
This product note outlines applications considerations and the newest sensor technologies. It also reviews the families of thermocouple, diode and two-path, diode-attenuator-diode sensors.

Application Note 2000-10-01

EPM Series 437B or 438A Compatibility - Application Note
This application note provides information to minimize software rework when replacing 437B and 438A power meters with the EPM series power meters.

Application Note 2000-05-01

PDF PDF 1.96 MB
E4418B and E4419B RF Power Meter User's Guide
The E4418B and E4419B RF Power Meters User's Guide provides installation and operating information for the E4418B/E4419B Power Meters.

User Manual 1998-12-01

Fundamentals of RF and Microwave Power Measurements (AN 64-1A)
This Application Note is for information only. Keysight no longer sells or supports these products.

Application Note 1998-06-01

PDF PDF 720 KB
E4418B RF Power Meter Programming Guide and Firmware Update Information

Programming and Syntax Guide 1998-05-12