Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

8485A Power Sensor

Product Status: Discontinued | Currently Supported

View Product Details

Refine the List

By Type of Content

1-15 of 15

Sort:
Power Meters and Power Sensors - Brochure
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

Brochure 2017-11-09

PDF PDF 10.73 MB
8480 Series Coaxial Power Sensors Operating and Service Manual
This Operating and Service Manual contains information about initial inspection, performance tests, adjustments, operation, troubleshooting and repair fo the Keysight 8480 Series Coaxial Power Sensors.

Service Manual 2017-10-01

PDF PDF 2.47 MB
Average Power Sensor Measurement Uncertainty Calculator - Application Note
Measurement Uncertainty Calculator for the Average Power Sensors (N8481A, N8482A, N8485A, N8481A-CFT, N8482A-CFT, N8485A-CFT, 8481D, 8485D, 8487D, R8486D, Q8486D, E4412A, E4413A, E9300A, E9301A, E9304A, E9300B, E9301B, E9300H, E9301H)

Application Note 2017-09-08

XLS XLS 78 KB
8485A Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the 8485A Power Sensor.

Technical Overview 2015-01-19

PDF PDF 41 KB
8485A Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the 8485A Power Sensor.

Technical Overview 2015-01-19

ZIP ZIP 116 KB
Power Meter/Sensor (PMPS) Product SCPI Application Tool - Application Note
PMPS Product SCPI Application Tool is a powerful software consists of customer application use case, product features and detail programming SCPI commands. All this information was compiled as specific document for customer reference and product application educational tool. The application document will provide a basic measurement explanation, product’s test methodology and related SCPI commands (in sequence). This will greatly save the engineers’ time and resource in the development stage.

Application Note 2013-06-24

ZIP ZIP 2.97 MB
Seven Practices to Prevent Damaging Power Meters and Power Sensors - Technical Overview
Knowing the proper usage and precautions for power sensors and meters would spare you inconvenience and downtime required for repair. This paper outlines seven practices for keeping your power sensors in good shape.

Technical Overview 2010-02-04

EPM Series - Data Sheet

Data Sheet 2009-11-02

Fundamentals of RF and Microwave Power Measurements (AN 1449) - Application Note
Keysight's Fundamentals of RF and Microwave Power Measurements, application note (AN 1449-1/2/3/4).

Application Note 2009-06-05

4 Steps for Making Better Power Measurements (AN 64-4D) - Application Note
Before selecting a power meter and associated sensors, make sure that you have taken the 4 steps detailed in this note, which influence the accuracy, economy and technical match to your application.

Application Note 2006-04-26

Designing and Testing cdma2000 Base Stations (AN 1357) - Application Note
This Application Note describes base station design and measurement issues at the physical...

Application Note 2003-02-25

Designing and Testing 3GPP W-CDMA User Equipment - Application Note
This Application Note focuses on the physical layer (layer 1) of the Frequency Division Duplex (FDD) mode of W-CDMA.

Application Note 2003-02-21

Designing and Testing cdma2000 Mobile Stations - Application Note 1358
One of the proposals for the IMT-2000 requirements for a 3G global wireless communications system is cdma2000. This application note describes mobile station design and measurement issues at the physical layer (layer 1) that may be different between cdma2000 and cdmaOne.

Application Note 2003-01-13

Choosing the Right Power Meter and Sensor - Application Note
This product note outlines applications considerations and the newest sensor technologies. It also reviews the families of thermocouple, diode and two-path, diode-attenuator-diode sensors.

Application Note 2000-10-01

EPM Series 437B or 438A Compatibility - Application Note
This application note provides information to minimize software rework when replacing 437B and 438A power meters with the EPM series power meters.

Application Note 2000-05-01

PDF PDF 1.96 MB