Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E6706F 8960 1xEV-DO Lab Application for Mobile Device R&D

Product Status: Discontinued | Currently Supported

View Product Details

1-25 of 32

Sort:
8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications

Configuration Guide 2015-10-09

Dynamic Power Measurements for cdma2000 on the Keysight 8960 Wireless Test Set - Application Note
Power control is essential in CDMA devices. This application note explains how the use of dynamic power measurement can help ensure the in-field performance of CDMA wireless devices.

Application Note 2015-07-15

Repository of E1962B, E6702x CHM- Help Files
8960 (E1962B) cdma2000 Reference Guides

Reference Guide 2014-12-10

E6702G cdma2000/IS-95/AMPS Lab Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-11-07

E6706G 1xEV-DO Lab Application - Technical Overview
This technical overview provides the specifications for the E6706G 1xEV-DO lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-11-07

PDF PDF 459 KB
cdma2000® Applications Feature Comparison
This table compares key features present in the 8960 cdma2000® Test and Lab Application products.

Selection Guide 2014-11-06

PDF PDF 92 KB
1xEV-DO Applications Feature Comparison
This table compares key features present in the 8960 1xEV-DO Test and Lab Application products.

Selection Guide 2014-11-06

PDF PDF 92 KB
N5972A Interactive Functional Test Software - Technical Overview
This technical overview explains how the N5972A interactive functional test software provides a comprehensive suite to accelerate functional performance testing of cellular user equipment.

Technical Overview 2014-01-29

E5515CU Hardware Upgrade Sets - Brochure
This photocard provides high level information on the E5515CU-58B and E5515CU-58C hardware upgrade kits.

Brochure 2012-10-24

PDF PDF 1.32 MB
High-Speed Data Throughput Test
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

Feature Story 2011-11-29

Testing Handovers Between LTE and 3G cdma2000/1xEV-DO Cellular Networks - Application Note
This application note explains test handovers between LTE and third generation cdma2000/1xEV-DO cellular networks as well as network evolution.

Application Note 2011-06-15

Real-World Battery Drain Analysis
Go beyond Talk Time Test! Test the battery life of your data device using realistic user scenarios to ensure real-world operation meets user expectations with the 8960, 14565B and IFT software.

Feature Story 2010-08-30

N5115B Baseband Studio for Fading (R&D only) - Technical Overview
Baseband Studio for fading is a powerful tool for verifying your cellular communications, WLAN, or satellite communications receiver designs.

Technical Overview 2010-07-26

Verizon Usage and Standby Time flyer
This flyer give a brief overview of Keysight's solution supporting Verizon's battery drain compliance test plan: Usage Time and Standby Time.

Application Note 2010-04-14

E5515C Fading Solution Application Guide
The Keysight E5515C Fading Solution provides a complete solution for performing faded signal tests on mobile devices. Learn more in this application guide which covers W-CDMA/HSDPA, cdma2000, 1xEV-DO and GSM/GPRS/EGPRS technologies.

User Manual 2009-05-11

PDF PDF 744 KB
8960 Press Releases

Press Materials 2009-04-21

Solutions for Mobile Device Assisted GPS (A-GPS) Test - Promotional Materials
Provides a brief overview of the Keysight solutions (8960 and GS-9000) for A-GPS testing.

Promotional Materials 2009-03-20

PDF PDF 181 KB
Repository of E1962B, E6702A/B/T Manual Operation Guides
Click here to access the current and previous revisions of the printable Manual Operation Guides for the cdma2000/IS-95/AMPS applications

Reference Guide 2008-11-04

8960 Wireless Test Set Ensures the Success of Your Wireless Products - Brochure
The flexible solution for wireless device development, manufacturing, and repair

Brochure 2008-08-19

PDF PDF 1.07 MB
Fast Device Tune Measurement Solution for Calibrating W-CDMA Mobile Phones - Application Note
Learn how Keysight’s Fast Device Tune measurement minimizes calibration test time.

Application Note 2008-07-29

8960 and E6601A Wireless Test Sets - Brochure
For flexible solutions for today’s wireless device development, manufacturing, and repair, use Keysight’s proven 8960 and new E6601A wireless test set.

Brochure 2007-08-07

PDF PDF 766 KB
Customizing the E656XC/N588XA Wireless Test Manager - Application Note
This document shows how to use the WTM program to perform extra test procedures and implement some of the program’s advanced capabilities.

Application Note 2007-07-30

8960 and E6601A Product Comparison - Brochure
Shows how the 8960 test set for manufacturing test and the E6601A for calibration test compare.

Brochure 2007-07-23

PDF PDF 177 KB
Testing Data Throughput of Wireless Devices (R&D only) - Application Note
The 8960 Wireless Communications Test Set from Keysight Technologies features a data throughput monitor to be used by designers during the R&D process.

Application Note 2006-12-21

Repository of E1962B, E6702A/B/T GPIB Syntax Guides
Printable GPIB command syntax guides for the E1962B and E6702A/B/T cdma2000 Test and Lab Applications.

Programming and Syntax Guide 2006-12-11

1 2 Next