Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

L2051XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average Power Sensor

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.01.03
Release Date: 2018-08-01

1-19 of 19

Sort:
U2040, U2053/63 and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the X-Series wide dynamic range power sensors, which includes USB and LAN models.

Data Sheet 2019-04-09

Power Meters and Power Sensors - Brochure
This brochure covers features, applications, specifications and selection guide for Keysight's power measurement solutions.

Brochure 2018-12-18

PDF PDF 9.82 MB
2050/60 X-Series Wide Dynamic Range Power Sensors Service Guide
Contains performance verification and servicing information for the 2050/60 X-Series wide dynamic range power sensors.

Service Manual 2018-10-29

PDF PDF 1.95 MB
L2051/52/61/62XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the L2051/52/61/62XA Power Sensor

Technical Overview 2018-10-01

ZIP ZIP 3.78 MB
Keysight 2050/60 X-Series Wide Dynamic Range Power Sensors Programming Guide
Keysight 2050/60 X-Series Wide Dynamic Range Power Sensors Programming Guide

Programming and Syntax Guide 2018-10-01

PDF PDF 5.18 MB
L2051/52/61/62XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the L2051/52/61/62XA Power Sensor.

Technical Overview 2018-10-01

PDF PDF 89 KB
Achieving Fast and Accurate Multi-Channel Power Measurements Over a Wide Dynamic Range for Wireless
This application note explains how to obtain a wide power measurement range on the lower power level. This is important for chipsets designed to handle a wider power range to support higher data throughput and wider coverage area

Application Note 2018-09-20

Peak Power Solutions Brochure for Radar and Wireless Applications - Brochure
This peak power solutions brochure cover various radar & wireless applications. Get a summary of applications in this brochure and learn where to download the application note and videos accordingly.

Brochure 2018-09-18

PDF PDF 4.56 MB
Top Five Reasons Why X-Series Power Sensors Are Ideal For Wireless Chipset Manufacturing Tests
This application brief details the top five reasons why the X-Series wide dynamic range power sensors are the ideal solution for wireless chipset manufacturing tests

Application Note 2018-09-14

PDF PDF 1.51 MB
2050/60 X-Series Wide Dynamic Range Power Sensors- User's Guide
This User's Guide gets you started and provides operating information to get you familiar with the 2050/60 X-Series wide dynamic range power sensors.

User Manual 2018-07-01

PDF PDF 5.92 MB
Compatibility of USB Power Sensors with Keysight Instruments – Application Note
Application note on "Compatibility of USB Power Sensors with Keysight Instruments".

Application Note 2018-05-18

X-Series Wide Dynamic Range Power Sensors - Product Fact Sheet
This product fact sheet details the key features, specifications and ordering information for the X-Series wide dynamic range power sensors, which includes USB and LAN models.

Brochure 2017-09-05

PDF PDF 834 KB
Migrating to the Latest Keysight Software for Power Meters and Power Sensors - Migration Guide
Provides power meter/power sensor software comparison and migration information.

Configuration Guide 2017-07-21

PDF PDF 363 KB
Reach Higher in RF—with Confidence - Flyer
Portfolio of RF products sold thru distribution

Brochure 2017-07-20

PDF PDF 763 KB
An RF Power Measurement Solution for Multi-antenna MIMO Transmissions - Application Note
In this paper, new RF power measurement solution for EN 300 328 v1.8.1 & EN 301 893 v.1.7.1 requirements will be discussed using

Application Note 2015-09-25

X Series Power Sensors with BenchVue Software Power Meter Application - Demo Guide
This demonstration guide explains how some of the most frequently-made measurements obtained using the Keysight Technologies, Inc. X Series power sensors can be analyzed using the Keysight BenchVue software Power Meter App.

Demo 2015-04-17

PDF PDF 2.79 MB
Simplifying Multi-Channel Measurement Synchronization - Application Brief
How to set up multiple channel power measurement using the U2020 X-Series USB peak power sensors, U2040/50 & L2050/60 X-Series USB/LAN peak and average power sensor and P-Series power meter.

Application Note 2014-08-03

PDF PDF 691 KB
M9170A PXI Attenuator/Switch Driver - Demo Guide
This demonstration guide is intended to guide you through a step-by-step measurement procedure to quickly configure a switch or attenuator for a PXI system using the M9170A.

Demo 2014-05-23

PDF PDF 1.18 MB
TCP and Queue Management

Application Note 2008-01-21

PDF PDF 350 KB