Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

66319B Dual Mobile Comm DC Source w/ Battery Emulation

Product Status: Currently Orderable | Currently Supported

View Product Details

1-25 of 27

Sort:
Optimizing Power Product Usage to Speed Design Validation Testing - Application Note
This application note is for design validation engineers who need to conduct complex and/or time-consuming tests using power products. It presents methods and techniques to decrease setup time and test time. It is also useful to the manufacturing engineer, as these methods can be beneficial for manufacturing tests.

Application Note 2017-12-05

10 Practical Tips to Help Your Power Testing and Analysis - Application Note
Learn ten simple ways to improve your testing capabilities with your power supplies and electronic loads.

Application Note 2017-12-05

Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

Solar Cell and Module Testing
This application note describes how to decrease costs and increase flexibility for solar cell and module testing with Keysight products and solutions.

Application Note 2009-12-07

QFS - 14565B Software and 66319B/D and 66321B/D Mobile Communications DC Sources
This Quick Fact Sheet describes the use of the 14565B software and 66319B/D and 66321B/D Mobile Communications DC Sources for validating & optimizing battery run-time of mobile devices.

Brochure 2009-08-24

PDF PDF 253 KB
14565B and 66319, 66321 Battery Drain Analysis Configuration Guide

Configuration Guide 2009-01-30

PDF PDF 2.77 MB
Optimizing Power Savings on WiMax and Other Cellular WWAN Interface Devices - Application Note
This document describes how to optimze power savings on WiMax and other cellular WWAN interface devices.

Application Note 2008-07-15

Choosing the Right DC System Power Supply
Whether you need a source to provide bias power to circuits, to characterize components, or to make fast measurements, use this guide to help you choose the best power supply for your application.

Selection Guide 2007-05-08

66319B/D, 66321B/D ROM Upgrade Procedure

User Manual 2007-03-01

PDF PDF 35 KB
Battery Drain Analysis Improves Mobile-Device Operating Time - Application Note
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life and improve your productivity.

Application Note 2007-02-01

Evaluating Battery Run-down Performance of the 66319D and the 14565B (AN 1427)
This application note describes how to easily and accurately evaluate the performance of a mobile wireless device while being directly powered by its battery.

Application Note 2007-01-31

66300 Series Data Sheet

Data Sheet 2007-01-16

PDF PDF 650 KB
Mobile Communications Device Testing (AN 1310)
Pulsed battery drain currents, regulated charge currents, and remote DUT fixtures, dictate the need for specialized power sourcing, loading, and measurement capabilities for testing mobile communications devices.

Application Note 2007-01-16

PDF PDF 251 KB
14565B Device Characterization Software Quick Start Guide

Quick Start Guide 2007-01-15

PDF PDF 435 KB
Keysight Mobile Communications DC Sources

Technical Overview 2007-01-08

Current Drain Analysis Enhances WLAN Network Card Design and Test - Application Note
This application note explains how to simplify the complex task of accurately measuring and evaluating the current drain of a WLAN network card for its various operating modes.

Application Note 2006-12-14

66300 Series Configuration Guide

Configuration Guide 2005-08-27

How to capture, save, and reproduce arbitrary waveforms
This 6-page application note provides techniques for capturing, saving and reproducing current waveforms and profiles.

Application Note 2003-11-21

Designing and Testing cdma2000 Mobile Stations - Application Note 1358
One of the proposals for the IMT-2000 requirements for a 3G global wireless communications system is cdma2000. This application note describes mobile station design and measurement issues at the physical layer (layer 1) that may be different between cdma2000 and cdmaOne.

Application Note 2003-01-13

Using Battery Drain Analysis to Improve Mobile-Device Operating Time
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life.

Application Note 2002-09-19

66319B, 66319D, 66321B, 66321D Mobile Communications DC Sources User's Guide
66319B, 66319D, 66321B, 66321D Mobile Communications DC Sources User's Guide

User Manual 2002-05-17

Optimizing Bluetooth Device Battery Drain Measurements in Manufacturing (AN 1396)
This application note discusses optimizing battery drain measurements in manufacturing test for Bluetooth devices.

Application Note 2002-04-03

Battery Testing (AN 372-2)
This Application Note shows how an electronic load can be used to discharge batteries of various chemistries to determine actual capacity, capacity retention and impedance.

Application Note 2002-02-22

Minimizing Power Supply Transient Voltage at a Digital Wireless Telecommunications Products' Test...
This paper addresses the problem of maintaining a stable, transient-free voltage at a DUT

Application Note 2001-11-30

TS-5550 Cellular Phone Functional Test Platform (PN TS-5550)
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

Application Note 2000-08-01

1 2 Next