Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.06.15
Release Date: 2016-03-18

1-23 of 23

Sort:
E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Data Sheet
This document provides specifications for the E4980A precision LCR meters.

Data Sheet 2017-10-01

Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Selection Guide 2017-08-24

E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrade information for the E4980A Precision LCR Meter.

Configuration Guide 2017-08-23

PDF PDF 915 KB
E4980AL Precision LCR Meter - Brochure
This brochure provides an overview for the E4980AL Precision LCR Meter.

Brochure 2017-08-18

PDF PDF 4.20 MB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Brochure
This brochure provides an overview, specifications and ordering information for the E4980A Precision LCR Meter.

Brochure 2017-08-18

PDF PDF 3.64 MB
E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A (or E4980AL) Precision LCR Meter.

Brochure 2017-08-15

PDF PDF 378 KB
LCR Meters, Impedance Analyzers and Test Fixtures - Selection Guide
This 13-page, selection guide matchesapplications to LCR meters, Impedance analyzer, and fixtures cotains brief information on products and applicationliteratures. ADDITIONAL PRODUCTS: 4294A 42941A 4396B 4395A 4287A 4288A 4285A 4263B 4268A 4338B 4339B 4349B 4278A 4279A BIAS ADAPTER File size: 1900 KB4339B 4349B 4278A 4279A BIAS ADAPTER

Selection Guide 2017-08-14

Reach Higher in RF—with Confidence - Flyer
Portfolio of RF products sold thru distribution

Brochure 2017-07-20

PDF PDF 763 KB
Characterizing Coils in Wireless Charging Systems Using the E4980A/AL LCR Meter - Application Note
This note describes how Keysight E4980A/AL Precision LCR meters are suitable for characterizing the coils which is the most commonly used component in the wireless charging system.

Application Note 2016-12-06

Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

Application Note 2016-11-02

Solutions for Measuring Permittivity and Permeability w/LCR Meters & Impedance Analyzers
This application note presents the technologies and methods for measuring permittivity and permeability. The document focuses on impedance measurement technology with the following advantages: Wide frequency range from 20Hz to 1GHz High measurement accuracy Simple preparations (fabrication of material, measurement setup) for measurement.

Application Note 2016-06-12

E4980A/ E4980AL Precision LCR Meter Service Guide
This Service Guide is a guide to servicing the E4980A & E4980AL 20Hz to 300kHz/ 500kHz/ 1MHz/ 2MHz Precision LCR Meter. The Service Guide provides information about performance test, adjustment, troubleshooting, and repairing the instrument.

Service Manual 2015-09-01

PDF PDF 7.03 MB
E4980AL Precision LCR Meter versus IET 1693 RLC Digibridge - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a IET 1693 RLC Digibridge LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 497 KB
E4980AL Precision LCR Meter versus IET 1920 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a IET 1920 LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 489 KB
E4980AL Precision LCR Meter versus GW LCR-821 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a GW LCR-821 LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 471 KB
E4980AL Precision LCR Meter versus Hioki IM3533-01 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a Hioki IM3533-01 LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 492 KB
E4980AL Precision LCR Meter versus HAMEG HM8118 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a HAMEG HM8118 LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 498 KB
E4980AL Precision LCR Meter versus GW LCR-8101G LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications, between a Keysight E4980AL and a GW LCR-8101G LCR Meter.

Competitive Comparison 2014-12-02

PDF PDF 498 KB
E4980AL Precision LCR Meter versus WK 43100 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a WK 43100 LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 507 KB
E4980AL Precision LCR Meter versus WK 6430B LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a WK 6430B LCR meter.

Competitive Comparison 2014-12-02

PDF PDF 511 KB
E4980A/AL Precision LCR Meter Users Guide
This manual describes most of the basic information needed to use the E4980A and E4980AL. It provides the information of operation, programming and specifications.

User Manual 2014-11-01

Impedance and Network Analysis Application List Application Note
This document provides the information of unique and new solutions for impedance and network analysis with using Keysight impedance analyzers, LCR meters and ENA series network analyzers.

Application Note 2012-10-30

Measurement of a Large Amount of Components by Using a Scanning System (AN 1369-4)
This application note highlights not only the introduction of measurement systems using a LF LCR meter and an impedance analyzer with a scanner but also how to solve issues that relate to residual impedance, which are existing in a scanning system.

Application Note 2009-10-28