Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

16454A Magnetic Material Test Fixture

Product Status: Currently Orderable | Currently Supported

View Product Details

1-7 of 7

Sort:
Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Selection Guide 2017-08-24

Measuring Dielectric Properties Using Keysight's Materials Measurement Solutions - Brochure
Quick guide for Keysight materials measurement solutions that can characterize the material under test by measuring dielectric properties such as permittivity and permeability.

Brochure 2016-06-21

PDF PDF 1.65 MB
Solutions for Measuring Permittivity and Permeability w/LCR Meters & Impedance Analyzers
This application note presents the technologies and methods for measuring permittivity and permeability. The document focuses on impedance measurement technology with the following advantages: Wide frequency range from 20Hz to 1GHz High measurement accuracy Simple preparations (fabrication of material, measurement setup) for measurement.

Application Note 2016-06-12

Materials Measurement: Magnetic Materials - Application Brief
This application brief provides the solutions for measuring magnetic materials.

Application Note 2014-07-17

PDF PDF 1.08 MB
16454A Magnetic Material Test Fixture Operation and Service Manual
This manual describes basic information needed to use the 16454A. It provides a general information, specifications, operation, and service information.

User Manual 2012-02-01

PDF PDF 1.43 MB
New Generation Analyzer Offers Exceptional and Powerful Analysis Functions for RF...(PN E4991A-1)
This Product Note describes the key technology of RF impedance measurement, today's RF component evaluation methodologies and advanced features of the E4991A product.

Application Note 2001-05-24

Evaluating Temperature Characteristics using a Temperature Chamber and the Keysight 4291B (PN 4291-2)
This note introduces an efficient and highly reliable method for evaluating temperature characteristics using a combination of the 4291B RF Impedance/Material Analyzer and a Tabai Espec temperature chamber.

Application Note 2000-11-01