Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E4980AU-007 Standard Model

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.06.17
Release Date: 2018-08-22

Refine the List

By Type of Content

1-17 of 17

Sort:
E4980A/AL Precision LCR Meter Users Guide
This manual describes most of the basic information needed to use the E4980A and E4980AL. It provides the information of operation, programming and specifications.

User Manual 2018-06-08

E4980A Precision LCR Meter, E4980AL Precision LCR Meter - Data Sheet
This document provides specifications for the E4980A precision LCR meters.

Data Sheet 2018-04-13

E4980A/E4980AL Precision LCR Meters - Configuration Guide
This configuration guide describes standard configurations, options, accessories and upgrade information for the E4980A Precision LCR Meter.

Configuration Guide 2018-02-14

PDF PDF 926 KB
Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Selection Guide 2017-08-24

LCR Meters, Impedance Analyzers and Test Fixtures - Selection Guide
This 13-page, selection guide matchesapplications to LCR meters, Impedance analyzer, and fixtures cotains brief information on products and applicationliteratures. ADDITIONAL PRODUCTS: 4294A 42941A 4396B 4395A 4287A 4288A 4285A 4263B 4268A 4338B 4339B 4349B 4278A 4279A BIAS ADAPTER File size: 1900 KB4339B 4349B 4278A 4279A BIAS ADAPTER

Selection Guide 2017-08-14

Impedance Measurement Handbook - 6th Edition - Application Note
This 140 page handbook is Keysight Technologies's most detailed information on the basics of impedance measurements using Keysight's LCR meters and impedance analysers. It provides the theory, test set-upinformation, error discussion, etc.

Application Note 2016-11-02

E4980A/ E4980AL Precision LCR Meter Service Guide
This Service Guide is a guide to servicing the E4980A & E4980AL 20Hz to 300kHz/ 500kHz/ 1MHz/ 2MHz Precision LCR Meter. The Service Guide provides information about performance test, adjustment, troubleshooting, and repairing the instrument.

Service Manual 2015-09-01

PDF PDF 7.03 MB
E4980A Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2014-10-01

PDF PDF 144 KB
MEMS/NEMS Device Measurement Solution
Keysight helps you characterize MEMS/NEMS device.

Application Note 2010-09-19

Multifrequency C-V Measurements of Semiconductors (AN 369-5)
The Keysight 4284A has a DC bias capability of +/- 40V and a wide frequency cover age of 20 Hz - 1 MHz, which enable us to make semiconductor C-V measurements.

Application Note 2008-12-10

Wide-Range DC Current Biased Inductance Measurement (AN 369-8)
This application note describes DC current biased inductance measurements that are more accurate and made over a wider frequency range than was previously possible.

Application Note 2008-11-21

Improving the Test Efficiency of the MEMS Capacitive Sensor using the E4980A
This application brief describes the features of the Keysight E4980A and how it can dramatically improve the test efficiency of MEMS capacitive sensors.

Application Note 2007-04-13

Improving Test Efficiency of MEMS Electrostatic Actuator using the E4980A
This application brief describes how the Keysight E4980A can greatly improve the test efficiency of MEMS electrostatic actuators.

Application Note 2007-04-12

Characterizing Electromagnetic MEMS Optical Switch Actuator using the E4980A
This application brief describes how the Keysight E4980A improves the test efficiency of electromagnetic MEMS optical switch actuators.

Application Note 2007-04-04

Characterizing Electromagnetic MEMS Optical Scanner using the E4980A
This application brief describes how the Keysight E4980A can greatly improve the test efficiency of electromagnetic MEMS optical scanners.

Application Note 2007-04-04

Improve Electronic Product Quality and Performance with Keysight Precision LCR Meters (AN 369-9)
This note describes the general application of passive component measurements in incoming inspection and R&D and shows the benefits of Keysight's Precision LCR Meter family; the 4284A and the 4285A 30 MHz LCR meters with digital Q capability.

Application Note 2006-06-26

E4980A Precision LCR Meter Video Demo
View an overview of the LCR, application examples, and more!

Demo 2006-05-19