Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

34904A 4 x 8 Two-Wire Matrix Module for 34970A/34972A

Product Status: Currently Orderable | Currently Supported

View Product Details

1-24 of 24

Sort:
34970A and 34972A Data Acquisition and Switching - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 34970A & 34972A.

Promotional Materials 2019-06-27

PDF PDF 406 KB
Basic Instruments Flyer: May - July 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-04-17

PDF PDF 7.74 MB
34972A 3D Model, STEP Format
STEP format 3D Model of the 34972A LXI Data Acquisition / Data Logger Switch Unit with modules installed. Use this model as a reference only.

Technical Overview 2018-08-27

ZIP ZIP 12.91 MB
34970A 3D Model, STEP Format
STEP format 3D Model of the 34970A Data Acquisition / Data Logger Switch Unit with modules installed. Note that this model does not have the bumper kit and handle installed. Use this model as a reference only.

Technical Overview 2018-08-27

ZIP ZIP 3.34 MB
Practical Temperature Measurements (AN-290)
This application note explores the more common temperature measurement techniques and introduces procedures for improving their accuracy.

Application Note 2017-12-13

PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-12-01

PDF PDF 2.32 MB
34970A Data Acquisition/Switch Unit Family - Technical Overview
The Keysight 34970A product overview includes application details, technical specifications, product and module photos and ordering information.

Technical Overview 2017-01-18

34970A Service Guide
The 34970A Service Guide contains product specifications,calibration procedures, theory of operation, troubleshooting guidelines, replacable parts lists, and schematics.

Service Manual 2015-02-01

PDF PDF 8.01 MB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

Reference Guide 2014-08-01

Bench and System Switching Products
Whether you use switching to route signals for design verification applications or for complex automated functional test systems, reliable and repeatable switching is critical for your measurement accuracy.

Brochure 2012-04-27

PDF PDF 11.37 MB
Select &Compare for all modules

Selection Guide 2010-06-13

Efficient use of data logging and decision making w multiple scan lists
Basic data logging allows you to confi gure different measurements across multiple channels, then record the data.

Application Note 2010-04-07

PDF PDF 486 KB
34972A LXI Data Acquisition Unit - Demos
See our 34972A demo videos for easily connecting, configuring and acquiring data from anywhere.

Demo 2010-02-01

Migrating your Application Software from the 34970A to the 34972A
This white paper discusses how to migrate from existing applications that use the 34970A to the new 34972A Data Acquisition/Switch Unit.

Application Note 2010-01-29

PDF PDF 281 KB
Tips for Optimizing Your Switch Matrix Performance
This application note offers eight tips to help you optimize your measurement matrix switching performance and important features to remember when designing your switching solution.

Application Note 2009-10-22

Responding to data logging events using action scripts
Combining data logging hardware and software can give you more techniques to automate extensive and repetitious measurements.

Application Note 2008-10-30

Improve your data logging productvity using advanced limit testing
Improve your data logging productvity using advanced limit testing

Application Note 2008-10-30

PDF PDF 456 KB
BenchLink Data Logger Pro Software
BenchLink Data Logger Pro Software for both the 34970A and 34980A.

Demo 2007-11-14

Optimizing Throughput of Data Acquisition and Test Systems
Learn to speed up your test programs.

Demo 2005-08-31

A Comparison of Leading Switch/Measure Solutions
This application note compares the features, execution speed and ease of software development for switch/measure solutions used in functional test and data acquisition environments.

Application Note 2005-01-27

Recognizing and Reducing Data Acquisition Switching Transients (AN 1444)
Unforeseen problems can occur when making sequential measurements with a data acquisition/switch unit or data logger. This application note can help you recognize, understand and resolve these problems associated with switching transients.

Application Note 2003-03-03

34970A Quick Reference Guide
Contains a summary of the SCPI commands used to program the 34970A mainframe and plug-in modules. Available only in English.

Reference Guide 2003-03-01

PDF PDF 315 KB
34970A & 3499A/B/C Switch Systems Product Comparison
This general product comparison will give you a better idea of what the 34970A and 3499A/B/C products are, what they are capable of, and which one is the best choice for your switching application.

Technical Overview 2002-07-23

Maximizing the Life Span of Your Relays (AN 1399)
This application note tells you how to maximize your relay's potential life by selecting the right relays for the type of measurements you are making.

Application Note 2002-06-11