Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E6702A cdma2000® Lab Application

Product Status: Obsolete | View Service Options

View Product Details

Refine the List

By Type of Content

1-11 of 11

Sort:
8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications

Configuration Guide 2015-10-09

E1962, E6702 cdma/IS-95/AMPS Online User's Guide
Click here to access the online User’s Guide for cdma2000/IS-95/AMPS applications.

User Manual 2015-01-12

HTML HTML
cdma2000® Applications Feature Comparison
This table compares key features present in the 8960 cdma2000® Test and Lab Application products.

Selection Guide 2014-11-06

PDF PDF 92 KB
E6702B/T cdma2000/IS-95/AMPS Lab Application - Data Sheet
Technical specifications and product information for the E6702A cdma2000 lab application.

Data Sheet 2007-05-12

PDF PDF 275 KB
Repository of E1962B, E6702A/B/T GPIB Syntax Guides
Printable GPIB command syntax guides for the E1962B and E6702A/B/T cdma2000 Test and Lab Applications.

Programming and Syntax Guide 2006-12-11

E1962B/E6702B/T GPIB Syntax Guide for Rev. B.11/B.04/T.00
Printable GPIB command Syntax Guide for the cdma2000/IS-95/AMPS applications.

User Manual 2006-06-28

PDF PDF 966 KB
How Digitally Generated Faded Signals Reduce Cost of Test (R&D only) - Application Note
Reduce cost of test, simplify testing and be assured of accuracy using digitally integrated, calibrated noise and fading patterns.

Application Note 2005-08-15

E6702A Application Guide

User Manual 2003-06-01

PDF PDF 2.06 MB
Multi-Coded Waveform Quality and Code Domain Measurements for cdma2000
Waveform quality is the basic measure of the performance of a CDMA system transmitter. The success of a CDMA system lies in its efficient use of power, and the waveform quality measurement gives the percent of power that correlates to the ideal code.

Application Note 2001-02-14

IS-2000 Test Mode Requirements
The test set contains an IS-2000 Base Station Emulator (BSE). The primary purpose of the BSE is to provide the signals necessary for parametric measurements of the RF performance of an IS-2000 mobile station (MS).

Application Note 2000-12-19

PDF PDF 728 KB
Designed with the Programmer in Mind
This Product Note is a guide that teaches programmers how to write fundamental manufacturing tests on a mobile station with the test set operating in the active cell mode.

Application Note 1999-12-01

PDF PDF 2.16 MB