Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

8762A Coaxial Switch, DC to 4 GHz, SPDT

Product Status: Currently Orderable | Currently Supported

View Product Details

1-8 of 8

Sort:
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

Application Note 2019-02-13

8762A/B/C Coaxial Switch 3D Model, STEP format
This is STEP format 3D Model of the 8762A, 8762B, 8762C.

Reference Guide 2019-01-08

ZIP ZIP 120 KB
RF and Microwave Switch Selection Guide
This guide provides comprehensive information on Keysight’s RF/microwave switches and drivers. It includes important parameters and easy-to-use selection tables with detailed product specifications.

Selection Guide 2014-07-07

Low Cost Electromechanical SPDT Switches Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Economical Electromechanical SPDT Switches.

Promotional Materials 2012-06-07

PDF PDF 595 KB
8762/3/4A,B,C Coaxial Switches Technical Overview

Technical Overview 2009-04-03

11713A Attenuator/Switch Driver Operating and Service Manual
11713A Attenuator/Switch Driver Operating and Service Manual

User Manual 2001-11-09

Custom Switch Matrices
Over a period of more than ten years, Keysight has developed a standard design and manufacturing process for making high performance custom switch matrices. Keysight designs matrices that are optimized for your application and specifications. This Product Note describes what a switch matrix does...

Application Note 2001-01-17

PDF PDF 1.15 MB
RF/Microwave Switch Overview
This is a brief review of key specifications for Keysight switches and switch matrices.

Technical Overview 2000-12-07

PDF PDF 51 KB