Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

U7227F USB Preamplifier, 2 to 50 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: D.6
Release Date: 2017-07-01

Refine the List

By Type of Content

1-5 of 5

Sort:
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Application Note 2019-03-19

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

Competitive Comparison 2017-12-11

PDF PDF 550 KB
Fundamentals of RF and Microwave Noise Figure Measurements - Application Note
This 32-page, black-and-white application note providesinformation on RF and Microwave noise figure measurementts. Topics include noise figure and temperature, noise characteristics of two-port networks, and the measurement of noise figure.

Application Note 2017-09-06

USB Preamplifiers U7227/8A/8C/8F - Technical Overview
This is a technical overview describing the U7227A/C/F USB preamplifiers features, benefits, and key specifications.

Technical Overview 2017-08-30

U7227A/C/F USB Preamplifier Operating and Service Manual
This provides information on installation, specification, operating guide, and safety and regulatory of the product.

User Manual 2014-03-01