Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

DSOX3104T Oscilloscope: 1 GHz, 4 Analog Channels

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: 7.31.20200128
Release Date: 2020-02-26

1-25 of 28

Sort:
InfiniiVision 3000T X-Series Oscilloscopes - Data Sheet
Keysight's InfiniiVision 3000T X-Series oscilloscopes, from 100 MHz - 1 GHz, adds a capacitive touch screen to an economy oscilloscope to help you touch, discover and solve your debugging challenges.

Data Sheet 2020-02-11

Keysight Basic Instruments November 2019 - January 2020
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2020-02-11

PDF PDF 6.96 KB
Programmer's Guide for InfiniiVision 3000T X-Series Oscilloscopes
This book is your guide to programming the 3000T X-Series oscilloscopes.

Programming and Syntax Guide 2019-05-15

CHM CHM 2.27 MB
Programmer's Guide for InfiniiVision 3000T X-Series Oscilloscopes (PDF)
This is a printable PDF version of the InfiniiVision 3000T X-Series Oscilloscopes Programmer's Guide.

Programming and Syntax Guide 2019-05-15

PDF PDF 9.36 MB
User's Guide for the PWR Power Measurement Application
Shows how to use the PWR power measurements application for InfiniiVision 3000T X-Series, 4000 X-Series, and 6000 X-Series oscilloscopes.

User Manual 2019-05-01

User's Guide for InfiniiVision 3000T X-Series Oscilloscopes
Shows how to use the InfiniiVision 3000T X-Series oscilloscopes.

User Manual 2019-05-01

InfiniiVision X-Series Oscilloscope Family - Selection Guide
Compare all of the models in the InfiniiVision X-Series of oscilloscopes at a glance with this simple selection guide. Quickly see the key specifications and applications of each oscilloscope family.

Selection Guide 2019-03-11

Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Help File 2019-01-10

InfiniiVision 2000/3000/3000T X-Series Oscilloscopes 3D Model, IGES Format
This is a IGES format 3D model of the 2000/3000/3000T X-Series oscilloscope, LAN module, and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

Technical Overview 2018-12-13

ZIP ZIP 9.98 MB
InfiniiVision 2000/3000/3000T X-Series Oscilloscopes 3D Model, Step Format
This is a Step format 3D model of the 2000/3000/3000T X-Series oscilloscope, LAN module, and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

Technical Overview 2018-12-13

ZIP ZIP 6.75 MB
InfiniiVision 2000/3000/3000T X-Series Oscilloscopes 3D Model, SAT Format
This is a SAT format 3D model of the 2000/3000/3000T X-Series oscilloscope, LAN module, and rack mount kit for inclusion in your 3D models for rack mounting solutions, etc.

Technical Overview 2018-12-13

ZIP ZIP 7.90 MB
Oscilloscope Waveform Update Rate Determines Ability to Capture Elusive Events - Application Note
See how you can increase your odds of finding infrequent glitches with a high oscilloscope update rate.

Application Note 2018-07-03

FFT and Pulsed RF Measurements with 3000T X-Series Oscilloscopes - Application Note
Explore how FFT math functions and spectral views on a 3000T X-Series oscilloscope help to bring digital and RF designs to market.

Application Note 2017-11-23

InfiniiVision 3000T X-Series Oscilloscopes - Product Fact Sheet
Quickly see how the InfiniiVision 3000T X-Series oscilloscopes from 100MHz - 1 GHz can help you touch, discover and solve your measurement challenges.

Brochure 2017-11-09

PDF PDF 614 KB
Service Guide for 3000T X-Series Oscilloscopes
This is the service guide for the 3000T X-Series oscilloscopes.

Service Manual 2017-11-01

PDF PDF 27.31 MB
[ECU Testing] Easy Characterization of Power Supply IC on a Bench Top
“ Want to accurately characterize the DC/DC IC and LDO IC but finding process strenuous?”

Brochure 2017-01-13

PDF PDF 553 KB
Keysight Free Software Trial Demo
See how easy it is to download and use a Keysight free 30-day software trial. This short video explains how to download an 89600 VSA software free trial and explore what the software can do. Keysight offers free 30-day trials of its broad range of design and test software with absolutely no obligation. Get started today at http://www.keysight.com/find/free_trials.

Demo 2016-05-20

Alliance for Wireless Power (A4WP) Measurements Using an Oscilloscope (Part 3) - Application Note
Power and Efficiency Measurements. This application note is Part 3 of a 3-part series on A4WP wireless charging measurements. This part focuses on performing power and efficiency measurements.

Application Note 2015-11-06

Alliance for Wireless Power (A4WP) Measurements Using an Oscilloscope (Part 2) - Application Note
This application note is Part 2 of a 3-part series on A4WP wireless charging measurements. This part focuses on performing ITX_COIL measurements during the power save state (beacons), including beacon.

Application Note 2015-11-06

Alliance for Wireless Power (A4WP) Measurements Using an Oscilloscope (Part 1) - Application Note
This application note is Part 1 of a 3-part series on A4WP wireless charging measurements. This part focuses on performing ITX_COIL measurements during the power transfer state (non-beacons).

Application Note 2015-11-06

The Touch Screen Revolution in Test and Measurement - Application Note
Touch screens have revolutionized the consumer electronics market, and are working their way into the test and measurement environment.

Application Note 2015-02-05

Solve: Advanced integrated capabilities
InfiniiVision 3000T X-Series Oscilloscopes are optimized with advanced integrated capabilities to help you solve your toughest measurement challenges.

Product Tour 2014-12-08

Touch: Simplify use and increase productivity
InfiniiVision 3000T X-Series Oscilloscope's are designed for touch.

Product Tour 2014-12-08

InfiniiVision 3000T X-Series Oscilloscopes
Overview demo video of the 3000T X-Series oscilloscope

Demo 2014-12-08

Discover: Fastest update rate
InfiniiVision 3000T X-Series Oscilloscopes help you discover any problems in your designs.

Product Tour 2014-12-08

1 2 Next