Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N5232B PNA-L Microwave Network Analyzer, 20 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: n/a
Release Date: 2017-08-01

1-25 of 26

Sort:
Installation and Quick Start Guide, PNA Series Network Analyzers
This document helps to quickly familiarize yourself with the analyzer, and provides procedures for installing, configuring, and verifying the operation of the analyzer.

Quick Start Guide 2020-10-01

PDF PDF 714 KB
PNA Family Microwave Network Analyzers (N522x/3x/4xB) - Configuration Guide
This configuration guide describes the standard configurations, options, accessories, upgrade kits and compatible peripherals for the PNA "B" family of microwave network analyzers.

Configuration Guide 2020-06-09

Long-awaited mmWave Low-loss Dielectric Material Test Solution
EM Labs Inc.

Solution Brief 2020-05-19

Versatile Material Test Solution 18 GHz – 110 GHz
EM Labs Inc.

Solution Brief 2020-05-19

Industry-proven Low-loss Dielectric Material Test Solution 1 GHz – 10 GHz
EM Labs Inc.

Solution Brief 2020-05-19

Service Guide for 2-Port and 4-port PNA-L Microwave Network Analyzers and 2-port PNA-L RF Network An
Service Guide for N5231/32/39B

Service Manual 2020-05-01

PDF PDF 5.80 MB
Keysight Technologies 2-port/4-port N523xA to N523xB PNA-L Model Upgrade Kit
Installation note for 2-port/4-port Panel Upgrade kit. To Upgrade 2-Port/4-Port "A" models to 2-Port/4-Port "B" models for N523x PNA-L

Installation Manual 2019-10-01

PDF PDF 2.27 MB
Installation Note, Configurable Test Set and Source Attenuators Upgrade N5231/2/9A/B Opt 200 to 216
Installation Note, Add Configurable Test Set and Source Attenuators Upgrade Kit To Upgrade PNA N5231A, N5232A, or N5239A Option 200 to Option 216 Upgrade Kit Order Numbers: N5231AU-216, N5232AU-216, or N5239AU-216

Installation Manual 2019-09-01

PDF PDF 1.75 MB
PNA and PNA-L Series Microwave Network Analyzers - Brochure
Learn about the PNA and PNA-L network analyzers in this brochure.

Brochure 2019-06-24

PDF PDF 18.17 MB
Keysight Spectrum Analysis for PNA/PNA-L/PNA-X/N5290A/N5291A
Data Sheet and Technical Specifications for the PNA/PNA-X Spectrum Analyzer Option (090)

Data Sheet 2019-06-20

World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz
Keycom Corp.

Solution Brief 2019-04-24

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Thin Film, 20GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
Keycom Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss
KEYCOM Corp.

Solution Brief 2019-04-11

Installation Note, Windows 10 Operating System Upgrade Kit for PNA Family Network Analyzers
Windows 10 Operating System Upgrade Kit for PNA Family

Installation Manual 2019-01-01

PDF PDF 407 KB
N5231B/32B/39B Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2018-10-31

PDF PDF 2.12 MB
Vector Network Analyzer - Selection Guide
Keysight offers a variety of vector network analyzers with frequency, performance, and versatility to meet your measurement needs.

Selection Guide 2018-08-02

Near-Field Noise Suppression Sheet Evaluation System Transmission Attenuation Power Ratio Measuremen
KEYCOM Corp.

Solution Brief 2018-04-27

S93011A Enhanced Time Domain Analysis with TDR - Technical Overview
This technical overview describes the S93011A Enhanced Time Domain Analysis option for the PNA B models vector network analyzers.

Technical Overview 2018-02-16

PNA Series network analyzers online help
To add a link to PNA Support Help Page

Reference Guide 2017-09-04

PNA-B, PNA-X, PNA-L Series - Product Fact Sheet
Key differences between PNA-A and PNA-B

Brochure 2017-05-09

PDF PDF 1.04 MB
Solutions for Transmit/Receive Module Test - Brochure
This brochure provides an overview of the PNA-X’s unique benefits in meeting the test needs of the next generation of transmit/receive modules.

Brochure 2014-04-25

PDF PDF 1.35 MB
Time Domain Analysis With a Network Analyzer Application Note (AN 1287-12)
This document focuses on time domain analysis (displays) generated from vector network analyzers (VNA). The intent is to provide engineers with frequency domain background, an in-depth view of how a time domain display is created from frequency domain data (S-parameters) and how to apply the time domain display to common problems in RF systems.

Application Note 2012-05-02

PDF PDF 9.94 MB

1 2 Next