Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N5224B PNA Microwave Network Analyzer, 900 Hz/10 MHz to 43.5 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: n/a
Release Date: 2017-08-01

1-25 of 46

Sort:
Installation Note, 2-Port N5224/5/7B and N5244/5/7B PNA Direct Digital Synthesizer (DDS) Version 7 S
To Upgrade 2-Port B models to 2-Port B models with Option 2S7 N5224BU-2S7 (for N5224B), N5225BU-2S7 (for N5225B), N5227BU-2S7 (for N5275B), N5244BU-2S7 (For N5244B), N5245BU-2S7 (For N5245B), and N5247BU-2S7 (For N5247B) Upgrade Kit Number: N5225-60142

Installation Manual 2020-10-20

PDF PDF 2.02 MB
Installation Note, 4-Port N5224/5/7B and N5244/5/7B PNA Direct Digital Synthesizer (DDS) Version 7 S
To Upgrade 4-Port B models to 4-Port B models with Option 4S7 N5224BU-4S7 (for N5224B), N5225BU-4S7 (for N5225B), N5227BU-4S7 (for N5275B), N5244BU-4S7 (For N5244B), N5245BU-4S7 (For N5245B), and N5247BU-4S7 (For N5247B) Upgrade Kit Number: N5225-60143

Installation Manual 2020-10-20

PDF PDF 2.13 MB
N5224B/25B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2020-10-20

PDF PDF 2.35 MB
N5224B/25B Data Sheet and Technical Specifications
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2020-10-20

PDF PDF 4.34 MB
Keysight Add 4-Port Capability Upgrade Kit to Upgrade N5224/25B For Vers. 6, Single-Source Synths, O
To Upgrade PNA N5224B or N5225B Option 201 to Option 401

Installation Manual 2020-10-01

PDF PDF 3.37 MB
Keysight Add 4-Port Capability Upgrade Kit to Upgrade N5224/25B For Vers. 6, Single-Source Synths, O
To Upgrade PNA N5224B or N5225B Option 205 to Option 405

Installation Manual 2020-10-01

PDF PDF 5.30 MB
Keysight Add 4-Port Capability Upgrade Kit to Upgrade N5224/25B For Vers. 6, Single-Source Synths, O
To Upgrade PNA N5224B or N5225B Option 219 to Option 419

Installation Manual 2020-10-01

PDF PDF 4.14 MB
Keysight Add 4-Port Capability Upgrade Kit to Upgrade N5224/25B For Vers. 6, Single-Source Synths, O
To Upgrade PNA N5224B or N5225B Option 217 to Option 417

Installation Manual 2020-10-01

PDF PDF 3.66 MB
Installation and Quick Start Guide, PNA Series Network Analyzers
This document helps to quickly familiarize yourself with the analyzer, and provides procedures for installing, configuring, and verifying the operation of the analyzer.

Quick Start Guide 2020-10-01

PDF PDF 714 KB
Keysight Add 4-Port Capability Upgrade Kit to Upgrade N5224/25B For Vers. 6, Single-Source Synths, O
To Upgrade PNA N5224B or N5225B Option 220 to Option 420

Installation Manual 2020-10-01

PDF PDF 6.27 MB
Installation Note, Add Configurable Test Set Upgrade Kit to Upgrade N5224A/B or N5225A/B Option 400
Add Configurable Test Set Upgrade Kit To Upgrade PNA N5224A/B or N5225A/B Option 400 to Option 401 Upgrade Kit Order Numbers: N5224AU-401, N5225AU-401, N5224BU-401, N5225BU-401

Installation Manual 2020-10-01

PDF PDF 1.01 MB
Millimeter Wave Network Analyzers (N5290A/N5291A) - Configuration Guide
This guide describes the available configurations for Keysight’s millimeter wave vector network analyzer solutions and should be used in conjunction with the N5290A and N5291A datasheets.

Configuration Guide 2020-08-05

Keysight Technologies U3045AM12 - User’s and Service Guide
The Keysight U3045AM12 is a Multiport Test Set that adds 12 ports to extend the 4-port network analyzer to 16 full crossbar test ports with N-Port calibration capability.

User Manual 2020-08-01

PDF PDF 9.03 MB
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

Technical Overview 2020-07-02

N522x/4xB PNA/PNA X Vector Network Analyzers Enhancement Signal Source Breakthrough
This literature gives the summary of the enhancements of PNA and PNA-X

Technical Overview 2020-06-17

PNA Family Microwave Network Analyzers (N522x/3x/4xB) - Configuration Guide
This configuration guide describes the standard configurations, options, accessories, upgrade kits and compatible peripherals for the PNA "B" family of microwave network analyzers.

Configuration Guide 2020-06-09

Long-awaited mmWave Low-loss Dielectric Material Test Solution
EM Labs Inc.

Solution Brief 2020-05-19

Versatile Material Test Solution 18 GHz – 110 GHz
EM Labs Inc.

Solution Brief 2020-05-19

Industry-proven Low-loss Dielectric Material Test Solution 1 GHz – 10 GHz
EM Labs Inc.

Solution Brief 2020-05-19

Service Guide for 2-Port and 4-port PNA Microwave Network Analyzers for N5224/25B
Service Guide for N5224/25B

Service Manual 2020-05-01

PDF PDF 19.52 MB
Installation Note N5224/5B 2-Port Add Low Frequency Extension (LFE) Opt. 205
Upgrade option 201 to 205

Installation Manual 2020-01-01

PDF PDF 4.68 MB
Installation Note N5224/5B 2-Port Add Low Frequency Extension (LFE) Opt. 220
To upgrade option 219 to 220

Installation Manual 2020-01-01

PDF PDF 3.85 MB
Installation Note N5224/5B 2-Port Add Low Frequency Extension (LFE) Opt. 420
To upgrade option 401 to 420

Installation Manual 2020-01-01

PDF PDF 6.18 MB
Installation Note N5224/5B 2-Port Add Low Frequency Extension (LFE) Opt. 405
To upgrade option 401 to 405

Installation Manual 2020-01-01

PDF PDF 3.92 MB
Keysight Technologies 2-port/4-port N522xA to N522xB PNA Model Upgrade Kit
Installation note for 2-port/4-port Panel Upgrade kit. To Upgrade 2-Port/4-Port "A" models to 2-Port/4-Port "B" models for N522xA PNA

Installation Manual 2019-09-01

PDF PDF 2.84 MB

1 2 Next