Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

N1070A Optical Clock Data Recovery Solution

Product Status: Discontinued | Currently Supported

View Product Details

Refine the List

By Type of Content

1-8 of 8

Sort:
86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules

Data Sheet 2018-09-25

Electrical and Optical Clock Data Recovery Solutions - Data Sheet
Wide bandwidth instrumentation-grade clock data recovery for physical layer characterization and validation

Data Sheet 2018-09-04

PDF PDF 3.60 MB
Instrumentation-grade Clock Recovery Solutions to 32 Gb/s - Brochure
Both bit-error-ratio-testers (BERTs) and DCA’s require a clock signal to synchronize the measurement system to the incoming data stream.

Brochure 2014-08-02

PDF PDF 662 KB
Tips and Techniques for Accurate Characterization of 28 Gb/s Designs - Application Note
The worldwide demand for data capacity in networks greatly increases every year, driven by services like cloud computing and Video on Demand.

Application Note 2014-08-02

Electrical and Optical Clock Data Recovery Solutions
Agilent Technologies Inc. (NYSE: A) today introduced a new family of instrumentation-grade clock recovery solutions for optical and electrical testing of high-speed digital communications components and systems. The solutions offer the industry's highest bandwidth and low jitter performance at significantly lower cost than similar products.

Press Materials 2012-02-28

N4876A 28 Gb/s Multiplexer 2:1 - Data Sheet
The N4876A 28Gb/s multiplexer allows to extend the generator data rate of the J-BERT N4903B and ParBERT81250A up to 28.4 Gb/s. Design and test engineers in the semiconductor, communications, storage and computer industry can now accurately characterize the next generation of serial interfaces operating at bitrates of up to 28.4 Gb/s. With its excellent output performance it helps to optimize design margins by minimizing the influence of the test equipment on measurement results.

Data Sheet 2011-03-17

PDF PDF 1.39 MB
ParBERT 81250 Parallel Bit Error Ratio Tester - Data Sheet
Technical Specification for the ParBERT Clock modules

Data Sheet 2008-12-04

PDF PDF 2.57 MB
N4906B Serial BERT 12.5 Gb/s, Version 3.0 - Data Sheet
Keysight's existing Serial BERT platform has been enhanced with a new member, the Serial BERT N4906B. It addresses the need for cost-effective BERtesting, which is important in manufacturing environments and for budget-sensitive telecom device testing

Data Sheet 2007-05-23