Technical Support
IEEE 802.3 Backplane Receiver Test Solutions
Product Status: | Currently Orderable | Currently Supported |
---|
Refine the List
By Type of Content
- Specifications (1)
- Application Notes (2)
- Brochures & Competitive Overviews (1)
- Demos (2)
1-6 of 6
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards
Data Sheet 2019-12-06 |
![]() |
How to characterize PAM-4 transmitters
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.
Demo 2016-11-17 |
Languages
|
Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.
Application Note 2016-08-10 |
![]() |
M8196A Arbitrary Waveform Generator ECOC Video 2015
Even at highest data rates, the M8196A arbitrary waveform generator reaches outstanding signal quality. This video demonstrates this for 56 GBaud PAM-4 & 16-QAM and 32GBaud 64-QAM signals.
Demo 2015-11-09 |
|
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.
Brochure 2015-03-09 |
![]() |
Download latest J-BERT M8020A application notes to master your designs
Submit the form to begin downloading the application briefs
Application Note 2014-04-09 |
|