Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

P9370A Keysight Streamline USB Vector Network Analyzer, 4.5 GHz

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: A.13.10.08
Release Date: 2018-11-27

1-22 of 22

Sort:
World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz
Keycom Corp.

Solution Brief 2019-04-24

World Leading High-Accurate Dk/Df Measurement System for Thin Film, 20GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
Keycom Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

Service Guide for P937xA Streamline Series USB Vector Network Analyzers
Service Guide for P937xA Streamline Series USB Vector Network Analyzers

Service Manual 2019-04-22

PDF PDF 2.83 MB
Streamline Series USB Vector Network Analyzer P937xA 2-port, Up to 26.5 GHz - Configuration Guide
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Configuration Guide 2019-04-22

PDF PDF 838 KB
World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss
KEYCOM Corp.

Solution Brief 2019-04-11

Keysight Y1700A 2-Slot Rackmount Kit for USB-Instruments – Quick Start Guide
Information on setting up your Rackmount Kit

Quick Start Guide 2019-02-01

PDF PDF 1.87 MB
Keysight Y1700A Rackmount Kit for USB-Instruments – Quick Start Guide
Quick Start guide for Y1700A Rackmount kit for USB-Instruments

Quick Start Guide 2019-02-01

PDF PDF 1.92 MB
Streamline Series USB Vector Network Analyzer P937XA 2-port, up to 26.5 GHz - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Data Sheet 2018-08-23

PDF PDF 4.11 MB
Vector Network Analyzer - Selection Guide
Keysight offers a variety of vector network analyzers with frequency, performance, and versatility to meet your measurement needs.

Selection Guide 2018-08-02

M937xA and P937xA Vector Network Analyzers Frequency Upgrade Process
This document covers the following upgrade options: M937xAU-706, 709, 714, 720, and 726 P937xAU-706, 709, 714, 720, and 726

User Manual 2018-08-01

PDF PDF 291 KB
Startup Guide for P937xA Streamline Series USB Vector Netw
Startup Guide for P937xA Streamline Series USB Vector Network Analyzers

Quick Start Guide 2018-08-01

PDF PDF 1.44 MB
USB VNA Help File
USB VNA Help File

Help File 2018-07-10

FILE FILE 17.16 MB
USB Chassis Soft Front Panel Help File
USB Chassis Soft Front Panel Help File

Help File 2018-07-10

FILE FILE 279 KB
LabView Help File
LabView Help File

Help File 2018-07-10

FILE FILE 768 KB
P937xA Letter of Volatility
P937xA Letter of Volatility

Help File 2018-07-10

DOC DOC 134 KB
Streamline Series USB Vector Network Analyzers - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Brochure 2018-05-14

PDF PDF 692 KB
Installation Note, Licensed Functionality Upgrade Kit
Licensed Functionality Upgrade Kit for all License-enable options for P937xA Network Analyzers

Installation Manual 2018-04-01

PDF PDF 455 KB
Electronic Calibration (ECal) Modules for Vector Network Analyzers - Technical Overview
This product overview describes the electronic calibration (ECal) module families - N4690 Series (2-port microwave ECal), 85090 Series (2-port RF ECal), and N4431B (4-port RF ECal). It also provides information on their compatibility with various Keysight vector network analyzers, technical specifications, and ordering information.

Technical Overview 2018-03-29

Streamline Series P9370A & P9371A USB Vector Network Analyzer - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Brochure 2018-02-27

PDF PDF 697 KB