Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E36233A 400W Autoranging Dual Output Power Supply, 30V, 20A

Product Status: Currently Orderable | Currently Supported

View Product Details

Refine the List

By Type of Content

1-11 of 11

Sort:
E36200 Series Autoranging DC Power Supplies User Guide
User Guide for E36200 Series Autoranging DC power supplies

User Manual 2020-06-30

E36200 Series Auto-ranging Power Supplies Collection Page
Provides a series of information and catchy short videos to help you get a hold of Keysight instruments and make the most out of your measurements.

Demo 2020-06-01

Four Tips Protect Against Power -Related Damage
High power devices that store energy or contain reactive components are notorious for damaging themselves and the surrounding equipment. Get four tips to help protect your devices and equipment. The first tip provides a way to not only protect against over-power, and not just overvoltage or overcurrent. The second tip helps protect your supply when working with more than one power source. To reduce inrush current, tip 3 provides a method to slow the rate of output voltage change. Lastly, some devices can handle a tremendous surge of current and tip four addresses how to keep the power supply active during a surge.

eBook 2019-11-20

PDF PDF 5.11 MB
E36233A 3D Model, STEP Format
STEP format 3D Model of the E36233A autoranging power supply. This model is mainly for reference purpose only.

Technical Overview 2019-11-20

ZIP ZIP 6.86 MB
Higher Current at at More Voltages Autoranging, Auto-series, and Auto-parallel
Take advantage of autoranging, auto-series, and auto-parallel to provide higher current at more voltages. These capabilities allow a smaller, quieter supply to take the place of a higher power supply.

Application Note 2019-07-10

PDF PDF 2.10 MB
E36200 Series Autoranging DC Power Supplies Product Fact Sheet
Product fact sheet for E36200 Series Autoranging DC power supplies

Technical Overview 2019-06-11

E36200 Series Autoranging DC Power Supplies Service Guide
Service Guide for E36200 Series Autoranging DC power supplies

Service Manual 2019-06-01

PDF PDF 801 KB
E36200 Series Autoranging DC Power Supplies Security Guide
Security Guide for E36200 Series Autoranging DC power supplies

User Manual 2019-05-01

PDF PDF 801 KB
E36200 Series Autoranging DC Power Supplies Programming Guide
Programming Guide for E36200 Series Autoranging DC power supplies

Programming and Syntax Guide 2019-05-01

PDF PDF 930 KB
Get More Usable Power on the Bench or in a System - Application Note
Learn how: autoranging, auto-series, auto-parallel, and other capabilities provide more useable output power allowing a 200 or 400 W supply to cover more applications.

Application Note 2019-04-11

E36200 Series Autoranging Bench Power Supply - Data Sheet
When you need 200 to 400 W of power on the bench, the E36200 Series is ready for your application. With low output ripple/noise and layers of device protection, you can test with confidence and power your next insight.

Data Sheet 2019-03-30