Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

E7515B UXM 5G Wireless Test Platform

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: See KSM Site
Release Date: 2018-08-10

Refine the List

By Type of Content

1-11 of 11

Sort:
S8704A Protocol Conformance Toolset - Technical Overview
S8704A Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Technical Overview 2020-06-24

PDF PDF 3.90 MB
Sky5® LiTE Complete Front-end System for 5G, tested with Keysight 5G Test Application Framework
Watch a video demonstration of Skyworks Sky5® LiTE solution. The video shows great performance on key RF parameters including transmit power, waveform performance and EVM. Results obtained through test with Keysight 5G Test Application Framework using Keysight E7515B UXM 5G Wireless Test Platform.

Demo 2020-01-09

Qualcomm Extend 5G Collaboration to Accelerate Commercialization of DSS Technology

Press Materials 2019-11-25

Keysight’s Lucas Hansen Tntroduces the World’s First 5G NR Network Emulator
Lucas Hansen, Sr. Director, 5G & Chipset Business Segment at Keysight Technologies, introduces Keysight's first-to-market 5G New Radio (NR) network emulation solutions at 5G Tech Connect. The solutions allow users to prototype and develop 5G NR chipsets and devices by verifying advanced 5G NR features (e.g., beamforming) across global spectrum requirements.

Demo 2019-10-17

PDF PDF
5G Conformance Test Solutions Selected by Bureau Veritas for Global 5G NR Device Certification
Enables leading test house to address 5G radio frequency (RF) conformance test requirements in sub-6GHz and mmWave frequencies

Press Materials 2019-10-08

PCTEST Address Critical Regulatory Requirements for FCC Testing & Certification of 5G Mobile Devices
Leading test house uses Keysight’s 5G network emulation solutions to deliver over-the-air (OTA) test services in mmWave frequency spectrum

Press Materials 2019-10-02

Keysight, OPPO Establish Joint 5G Test Laboratory in Shenzhen, China
Leading smartphone manufacturer uses Keysight’s 5G network emulation solutions to ensure superior performance of new 5G devices

Press Materials 2019-09-27

Keysight Technologies, Tech Mahindra Collaborate to Accelerate Adoption of 5G Devices Globally
Ensure 5G devices perform successfully on mobile operators’ networks

Press Materials 2019-09-25

E7515B UXM 5G Wireless Test Set Getting Started Guide
This manual provides a “Quick Start” introduction to the E7515B UXM 5G Test Set, its front and rear panel functions, its Control Panel application, its operating system, and its Internal Applications Server.

User Manual 2019-08-01

PDF PDF 4.87 MB
Keysight, Qualcomm Collaborate to Obtain GCF Validation of 5G RF Demodulation and RRM Test Cases
Achievement accelerates global certification of 5G devices

Press Materials 2019-07-25

E7515B UXM 5G Wireless Test Platform - Data Sheet
Data sheet for E7515B UXM 5G Wireless Test Platform

Data Sheet 2019-04-24

PDF PDF 1.71 MB