您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

8156xA 可轉動光學衰減器

產品狀態: 已停產 | 查看服務選項

查閱產品資訊

縮小範圍

依內容類型

1-2 / 2

排序:
8157xA Optical Attenuators - Data Sheet
Keysight 8157xA Variable Optical Attenuators are instruments that attenuate and control the optical power level of light in single mode optical fibers. As plug-in modules for Agilent's Lightwave Solution platform (8163A/B, 8164A/B, 8166A/B) they allow you to set the attenuation factor and/or power level manually, or remotely via a common computer interface. Their high accuracy combined with their flexibility make them ideal as test and measurement equipment for the modern telecommunication industry.

產品型錄 2015-01-26

Signal Generator Output Attenuators (AN 20)
This Application Note is for information only. Keysight no longer sells or supports these products.

應用手冊 1965-06-01

PDF PDF 885 KB