您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

N6785A 電源量測設備,適用於電池耗電分析,多範圍,80 W,雙倍寬度

產品狀態: 現已上市 | 目前可支援

查閱產品資訊

縮小範圍

依內容類型

1-22 / 22

排序:
Emulate the Battery for More Realistic Mobile Device Test Results - Technical Overview
A key consideration when powering a mobile device with a DC source is getting current drain test results comparable to that of usin a battery, when optimizing battery run time.

技術總覽 2019-09-11

N6700 Series Low-Profile Modular Power System - User Manual
This manual discusses user information about the N6700C Series Low-Profile Modular Power System. It does not include programming or service information.

使用手冊 2019-02-02

N6785A 3D Model, STEP Format
STEP format 3D Model of the N6785A module to be used with N6700 series mainframes. This model is mainly for reference purpose only.

技術總覽 2018-08-16

ZIP ZIP 340.19 KB
Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

型錄 2018-05-16

AVI AVI 7.86 MB
[ECU Testing] Instantly Automate the Tests You Need Now

型錄 2018-01-16

PDF PDF 535 KB
Enhance the Battery Life of your Mobile or Wireless Device - Brochure
This brochure discusses the number one challenge in the battery-powered device industry which is to maximize battery life. The Keysight N6781A is a 2-quadrant source/measure unit, or SMU, module.

型錄 2017-10-25

PDF PDF 5.61 MB
14585A Control and Analysis Software for Advanced Power Supplies - Data Sheet
This data sheet addresses how to easily access a power supply's advanced sourcing and measurement features with the 14585A power supply control and analysis software.

產品型錄 2017-10-06

N6700 Family Specifications Guide
Keysight N6700 Modular Power System Family. N6731B-N6786A DC Power Modules, N6700B-N6705B Mainframes

產品型錄 2017-03-09

[ECU Testing] Easy Characterization of Power Supply IC on a Bench Top
“ Want to accurately characterize the DC/DC IC and LDO IC but finding process strenuous?”

型錄 2017-01-13

PDF PDF 553 KB
Optimized Battery Life for Battery-Powered Wireless Medical Devices - Application Note
This application notes is to describe how to measure battery life on battery-powered medical devices by using the blip WiFi Blood Pressure Monitor as actual use case.

應用手冊 2016-08-26

量測電池供電醫療器材的電池續航力 - 應用說明
在設計消費性電子醫療裝置時,工程師必須深入了解這些醫療裝置的功耗模式和電池壽命要求,以滿足最終使用者的嚴苛要求。

應用手冊 2016-08-25

Maximizing Battery Life of IoT Smart Devices with Keysight Solutions - Application Brief
This application brief details the design and test challenges involved with maximizing the battery life of Internet of Things (IoT) smart devices, and recommends Keysight solutions to address them.

應用手冊 2016-07-14

N6700 Low-Profile Modular Power System (MPS) and N67XX DC Power Modules - Product Fact Sheet
This two-page Product Fact Sheet describes the N6700 Modular Power System offering the ability to mix and match various performance level modules in a single mainframe package.

促銷資料 2016-06-08

PDF PDF 2.49 MB
N6780 系列電源量測設備(SMU)適用於 N6700 模組化電源系統 - 產品規格書
唯有 Keysight N6780 系列 SMU 可讓您在單次量測中觀察從 nA 至 A 的電流耗電量,並獲得更深入的洞察力,進而大幅提高電池續航力。

產品型錄 2016-02-23

N678xA Source/Measure Units Configuration Guide
Contains essential configuration information for the N678xA Source Measure Units in PDF format

配置設定指南 2015-10-01

PDF PDF 533 KB
Evaluating Adaptive Fast USB Battery Charging of Mobile Devices - Application Note
To offset greater power consumption, today’s mobile devices are now incorporating larger batteries; and the consequences are it takes longer to recharge due to the marginal power delivery of USB.

應用手冊 2015-09-16

Power-Consumption Measurements for LTE User Equipment - Application Note
This application note focuses on determining how certain parameters affect a specific smartphone's power consumption and figure out how to adjust the parameters to improve battery life.

應用手冊 2014-08-04

PDF PDF 360 KB
Choosing System DC Power Supplies to Optimize System Integration and Performance - Application Note
Your power supply choice affects the assembly, performance and longevity of your test system. Lower integration costs, faster throughput, better DUT protection, better test integrity and longer system.

應用手冊 2013-04-01

N6700 Series Service Guide
Service manual for the N6700 Series modular power system. First Edition.

維修服務手冊 2011-11-01

PDF PDF 1.13 MB
Understanding Emerging Measurement Requirements for Battery-Powered Devices
Backgrounder

新聞資料 2010-11-09

Agilent Expands Source Measure Unit Offering to Meet Emerging Market Requirements
Press Release

新聞資料 2010-11-09

N6700/N6705 Programmer's Reference
These Help files contain reference information to help you program the Keysight N6700 Modular Power System and the N6705 DC Power Analyzers over the remote interface using the SCPI programming language.

輔助說明檔 2009-03-25