您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

16048D 2公尺長的 BNC 測試纜線

產品狀態: 現已上市 | 目前可支援

查閱產品資訊

縮小範圍

依主題

依內容類型

1-5 / 5

排序:
我在哪裡可以找到過時的HP測試儀器的使用手冊?
有一些公司可能還會提供這些使用手冊…

FAQ 2013-05-29

How can I connect a test fixture to the measurement terminals of the E4980A when the stopper at the rear of the fixture disturbs the connection?
Remove the stopper from the test fixture by removing a screw at the center of the plastic stopper. Otherwise, remove the front rubber guide from the E4980A.

FAQ 2010-07-02

What are the differences between the 16048A and the 16048D?
The differences between the 16048A and 16048D are shown in the table below...

FAQ 2009-01-13

What is the purpose of the grounding lead of the 16048D?
The grounding lead of the 16048D is used to interconnect this shielding conductor and the ground terminal on LCR meter's front panel.

FAQ 2009-01-13

How can I order supplemental parts for component test fixtures/accessories?
You can order the necessary parts by the part numbers shown in the Accessories Selection Guide for Impedance Measurements.

FAQ 2008-04-22