您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

E5515CU-80C Hardware Upgrade Set for E5515C

產品狀態: 現已上市 | 目前可支援

查閱產品資訊

縮小範圍

依內容類型

1-8 / 8

排序:
8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications

配置設定指南 2015-10-09

8960 (E5515C/E) Online User Guides
Access the online user guides for all the 8960 (E5515C/E) Series 10 wireless technology formats.

使用手冊 2014-12-01

GSM/GPRS/EGPRS Applications Feature Comparison
This table compares key features present in the 8960 GSM/GPRS/EGPRS Test and Lab Application products. Click the link at the top of the Release Notes to view.

選購指南 2014-11-06

PDF PDF 113 KB
W-CDMA/HSPA Applications Feature Comparison
This table compares key features present in the 8960 W-CDMA/HSPA Test and Lab Application products. Click the link at the top of the Release Notes to view.

選購指南 2014-11-06

PDF PDF 142 KB
1xEV-DO Applications Feature Comparison
This table compares key features present in the 8960 1xEV-DO Test and Lab Application products.

選購指南 2014-11-06

PDF PDF 92 KB
E5515CU Hardware Upgrade Sets - Brochure
This photocard provides high level information on the E5515CU-58B and E5515CU-58C hardware upgrade kits.

型錄 2012-10-24

PDF PDF 1.32 MB
High-Speed Data Throughput Test
Ensure a quality user experience by fully testing the packet data performance of your wireless device early in the design cycle. The 8960 offers the highest 2G/3G/3.5G data rates and real-world testing to find issues sooner and resolve them faster!

專題報導 2011-11-29

Real-World Battery Drain Analysis
Go beyond Talk Time Test! Test the battery life of your data device using realistic user scenarios to ensure real-world operation meets user expectations with the 8960, 14565B and IFT software.

專題報導 2010-08-30