您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

U2356A USB 模組化資料擷取

產品狀態: 現已上市 | 目前可支援

查閱產品資訊

目前的韌體/軟體版本

版本: n/a
發佈日期: 2008-01-11

1-17 / 17

排序:
U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

產品型錄 2017-06-01

PDF PDF 582 KB
U2300A Series User’s Guide
User’s guide for the U2300A Series Multifunction USB Data Acquisition. Contains a description of the features and functions of the instrument, including programming information, application examples, and technical specifications.

使用手冊 2016-12-02

PXI 與AXIe 儀器、軟體、參考解決方案和服務 - 產品型錄
是德科技的模組化解決方案提供無與倫比的 PXI 和 AXIe 效能,可協助您克服最艱難的射頻、微波和數位挑戰。

型錄 2016-06-20

PDF PDF 965 KB
USB Modular Products – Safety & EMC Compliance Updates
The information in this addendum is provided to improve the contents of the Keysight USB Modular Products user manuals pertaining to the safety and EMC compliance updates after the manual print date.

使用手冊 2016-06-03

PDF PDF 620 KB
Keysight USB 模組式產品快速入門指南 (繁體中文)
USB 模組式產品快速入門指南

快速入門指南 2015-01-01

USB Modular Products Manual Update
The information in this addendum is provided to improve the contents of the Keysight USB Modular Products user manuals pertaining to the product changes after the manual print date. Please retain this update sheet.

使用手冊 2014-11-01

PDF PDF 695 KB
U2300A Series Programming Guide
Programming guide for the U2300A Series Multifunction USB Data Acquisition. Provides programming information on the SCPI language.

程式設計與語法指南 2014-11-01

PDF PDF 1.67 MB
U2300A Series DAQ Device’s Service Guide
U2300A Series Multifunction USB Data Acquisition Service Guide.

維修服務手冊 2014-11-01

PDF PDF 3.05 MB
DAQ with Matlab for Medical Science - Case Study
Keysight data acquisition (DAQ) units can now work with MATLAB in medical research, as illustrated by the case study. This helps users to understand the basics of MATLAB programming in Keysight USB DAQ.

案例研究 2009-06-16

PDF PDF 164 KB
DC-to-DC Regulator Auto Evaluation Test with the U2351A
The Keysight U2351A data acquisition (DAQ) is used as an automatic DC voltage regulator and to induce voltage into the electronics system thereby causing an amount of under voltage or over voltage stress to the device under test (DUT).

應用手冊 2009-02-04

PDF PDF 270 KB
Easily arrange and rearrange your tests - Brochure
Easily arrange and rearrange your tests - Keysight’s USB modular instruments and USB data acquisition modules make it possible.

型錄 2009-01-15

PDF PDF 1.18 MB
USB Modular “Put a Bench in Your Bag” Brochure
This brochure highlights the essential tools for those who are always on the move. It includes product key features, specifications and other related products.

型錄 2008-08-13

PDF PDF 588 KB
Automotive Power Window Regulator Testing - Application Note
Automotive power window regulator tests require the use of accurate data acquisition devices, as they cover a wide range of parameters such as window movement, acceleration of the window movement in both directions, maximum range of movement, torque exerted at the start, the end stall torque, and motor load characteristics.

應用手冊 2008-06-30

PDF PDF 280 KB
Small Engine Dynamometer Testing - Application Note
Performing Dynamometer Testing on Combustion Engines

應用手冊 2008-06-01

PDF PDF 443 KB
Strain Measurement Application Using U2300A Series with Keysight VEE Pro - Application Note
This application note describes how users can make strain and vibration measurements using the Keysight USB DAQ for reliability and strength characterization of concrete and metal structures.

應用手冊 2007-05-18

PDF PDF 208 KB
U2300A Series Side-by-Side Comparison
Keysight U2300A Series side-by-side comparison.

選購指南 2006-11-14

U2300A Series Standard Shipped Components
Keysight U2300A Series Multifunction USB Data Acquisition Standard Shipped Components.

參考指南 2006-11-14